Page top

E2EH-X7C1 2M

Proximity Sensor Ideal for High Temperatures and Cleaning Processes

CG Image [3D-CAD]

DC 3-Wire Model , Shielded , M18 , Sensing Distance 7 mm , Operation Mode NO , Pre-Wired Type , NPN

about this Product Family

Cylinder type sensing head size M18
Type Shielded
Sensing method Inductive type
Sensing distance 7mm -10% to +10%
Setting distance 0 to 5.6 mm
Differential distance 15% Max. of sensing distance
Sensing object Ferrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing object Iron 21*21*1mm
Response frequency DC: 300 Hz (average)
Power supply voltage 12 to 24 VDC ripple(p-p) :10% Max.
Operating voltage range 10 to 32 VDC
Current consumption 10 mA Max.
Control output (Output type) NPN open collector output
Control outpu (Switching capacity) 0 to 100mA (Ambient temperature of 0 to 100 CEL.)
0 to 50mA (Ambient temperature of 100 to 120 CEL.)
Indicator Operation indicator(yellow)
Operation mode NO
Protective circuit Surge suppressor
Output short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Ambient temperature Operating: 0 to 100 ℃
Storage: -25 to 70℃
(with no icing or condensation)
Ambient humidity Operating: 35 to 95 %RH
Storage: 35 to 95 %RH
(with no condensation)
Temperature influence +/- 10% Max. of sensing distance in temperature range of 0 to +70 CEL
+/- 15% Max. of sensing distance in temperature range of +70 to +100 CEL
-15% to +20% of sensing distance in temperature range of +100 to +120 CEL
(As the basis for sensing distance of 23CEL)
Voltage influence +/- 1% Max. of sensing distance in rated voltage range +/- 15%. (As the basis for sensing distance at standard power voltage)
Insulation resistance 50 M OHM Min. at 500VDC between charged parts and the case
Dielectric strength 1000 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 1000m/s2 for 10 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (Low Voltage Directive) ) EN60947-1
EN60947-5-2
Applicable standard (EC Directive (EMC)) EMI: EN60947-5-2
Emission Enclosure: CISPR11 Group 1 class A
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Conducted Disturbance: IEC61000-4-6
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Applicable standard (CCC mark) Not equipped
Connection method Pre-wired models (Cable length: 2 m)
Weight (Packed state) approx. 145 g
Material (case) Stainless steel (SUS316L)
Material (sensing surface) PBT
Material (clamping nuts) Stainless steel (SUS316L)
Accessories Instruction manual

Caution:
All units are in millimeters unless otherwise indicated.

A = 60 mm Min.
B = 35 mm Min.
When installing two or more Sensors face to face or side by side, ensure that the minimum distances given in figure above are maintained.

l = 3.6 mm Min.
dia. d = 27 mm Min.
D = 3.6 mm Min.
m = 24 mm Min.
n = 27 mm Min.
Provide a minimum distance between the Sensor and the surrounding metal as shown in figure above.