E2F-X1R5Y2 2M

Resin-case Proximity Sensor

Image

Shielded, Cylinder typeM8, AC 2-wire models, Sensing distance 1.5 mm, Operation mode NC, Pre-wired models (2 m)

Sensing head size M8
Type Cylinder type
Shielded
Sensing distance 1.5 mm ±10%
Setting distance 0 to 1.2 mm
Operation mode NC

Item list of E2F

  • Ratings/Performance
Sensing head sizeM8
TypeCylinder type
Shielded
Sensing distance1.5 mm ±10%
Setting distance0 to 1.2 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 8 x 8 x 1 mm
Power sourceAC 2-wire models
Power supply voltage24 to 240 VAC
Operating voltage range20 to 264 VAC
Leakage current1.7 mA (at 200 VAC 50/60 Hz)
Control output (Switching capacity)5 to 100 mA
IndicatorOperation indicator (red)
Operation modeNC
Ambient temperatureOperating: -25 to 70 ℃
Storage: -25 to 70 ℃
(no icing)
Ambient humidityOperating: 35 to 95%
Storage: 35 to 95%
(no condensation)
Temperature influence±10% max. of sensing distance in temperature range of -25 to +70 ℃
(As the basis for sensing distance of 23 ℃)
Voltage influence±1% max. of sensing distance in rated voltage range ±10%.
(As the basis for sensing distance at standard power voltage)
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 2000 VAC 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistance1000 m/s**2 for 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP68
Company standard: Oil-proof
Connection methodPre-wired models
(Cable length: 2 m)
Weight (Packed state)approx. 40 g
MaterialCase: Polyarylate
Sensing surface: Polyarylate
Clamping nuts: Polyacetal
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

  • Sensing range

  • Residual voltage

  • Sensing distance vs. size and material of sensing object

  • Mutual interference

A: 20 mm B: 15 mm

Series

Resin-case Proximity Sensor

E2F

about this Product