Page top

E2MP-SB1 2M

Valve Sensors

CG Image [3D-CAD]

E2MP-S Series , DC 3-wire PNP , Pre-wired Models

about this Product Family

Sensing method Inductive type
Sensing distance 1mm
Setting distance 0 to 1 mm
Power supply voltage 10 to 30 VDC ripple(p-p) 10% included
Current consumption 15 mA Max.
Control output (Output type) PNP open collector output
Control outpu (Switching capacity) 0 to 200mA
Indicator Operation indicator(yellow/red)
Operation mode NO
Protective circuit Surge suppressor
Output short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Ambient temperature Operating: -25 to 70 ℃
Storage: -25 to 70℃
(with no icing or condensation)
Ambient humidity Operating: 35 to 95 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 50 M OHM Min. at 500VDC between charged parts and the case
Dielectric strength 500 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 300m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (Low Voltage Directive) ) EN60947-1
EN60947-5-2
Applicable standard (EC Directive (EMC)) EMI: EN60947-5-2
Emission Enclosure: CISPR11 Group 1 class A
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Conducted Disturbance: IEC61000-4-6
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Applicable standard (CCC mark) Not equipped
Connection method Pre-wired models (Cable length: 2 m)
Weight (Packed state) approx. 170 g
Material (case) PolyPropylene
Accessories Instruction manual, Screw(M5*12, M5*30), Spring washers

Caution:
All units are in millimeters unless otherwise indicated.