Page top

E2V-X4B2 2M

All Metals and Long-distance Types

Image

All-metal and long-distance model proximity sensor, Sensing distance 4 mm, PNP, NC, Pre-wired models, 2 m

Sensing head size M12
Type Cylinder type (with screw), Shielded
Power source DC Three-wires models
Sensing distance 4 mm ±10%
Setting distance 0 to 3.2 mm
Operation mode NC

Item list of E2V-X[]

  • Ratings/Performance
Sensing head sizeM12
TypeCylinder type (with screw), Shielded
Power sourceDC Three-wires models
Sensing distance4 mm ±10%
Setting distance0 to 3.2 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal, Non-ferrous metal (Sensing distance is different according to the material.)
Standard sensing objectAluminum 12 x 12 x 3 mm
Response frequency40 Hz (Average value)
Power supply voltage12 to 24 VDC ripple (p-p) 10% max.
Operating voltage range10 to 30 VDC
Power consumptionat 30 VDC, current consumption: 15 mA max.: 450 mW
Control output (Output type)PNP open collector
Control output (Switching capacity)100 mA max.
Control output (Residual voltage)2 V max. (Load current 100 mA with cable length of 2 m)
IndicatorOperation indicator (yellow)
Operation modeNC
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Surge suppressor
Ambient temperature (Operating)-25 to 70 ℃
Ambient temperature (Storage)-25 to 70 ℃
Ambient humidity (Operating)35 to 95 %
Ambient humidity (Storage)35 to 95 %
Temperature influence±15% max. of sensing distance at 23 ℃ in the temperature range of −25 to 70 ℃
Voltage influence±1.5% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Oil-proof
Connection methodPre-wired models (2 m)
WeightPackage: Approx. 120 g
MaterialCase: Brass nickel plating
Sensing surface: Heat-resistant ABS resin
Mounting nut: Brass nickel plating
Toothed washers: Iron zinc plating
AccessoriesInstruction manual
  • Dimensions

Dimensions

  • Output circuit

Output circuit

Timing chart

  • Mutual interference

Mutual interference

A: 35 mm min., B: 25 mm min.

  • Effects of surrounding metals

Effects of surrounding metals

l: 0 mm min., dia. d: 12 mm min., D: 0 mm min., m: 12 mm min., n: 18 mm min.

  • Characteristic chart

Sensing distance vs. size and material of sensing object

Sensing range

Series

All Metals and Long-distance Types

E2V-X[]