E3S-LS3PW-M5J 0.3M

PCB Sensors


Limited Reflective, Sensing distance 10 to 60mm, Light-ON, PNP output, Pre-wired M8 connector models(0.3m)

Sensing method Limited Reflective
Sensing distance 10mm to 60mm (White paper 80 x 80 mm)
Light source Red LED
Control output (Output type) PNP open collector output
Connection method Pre-wired M8 connector models (Cable length: 0.3 m)

Item list of E3S-LS3[]

  • Ratings/Performance
Sensing methodLimited Reflective
Sensing distance10mm to 60mm (White paper 80 x 80 mm)
Light sourceRed LED
Power supply voltage12 to 24 VDC -10% to 10% (ripple (p-p) 10% Max.)
Current consumption25 mA DC Max.
Control output (Output type)PNP open collector output
Control output (Load current)0 to 100 mA
Control output (Residual voltage)(DC) 2 V Max. (Load current 100mA Max.)
Operation modeLight-ON
Load power supply voltage24 VDC Max.
Protective circuitSurge suppressor
Output short-cut protection
Power supply reverse polarity protection
Mutual interference prevention
Response time1 ms Max.
Sensitivity settingNot equipped
Ambient illuminanceIncandescent lamp: 5000 lux Max.
Ambient temperatureOperating: -10 to 55℃
Storage: -25 to 70℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529: IP40
Connection methodPre-wired M8 connector models (Cable length: 0.3 m)
IndicatorOperation indicator (orange)
Tightening torque0.54 N・m Max. (with M3 screw)
Material (case)ABS
Material (lens)Methacrylate resin
AccessoriesInstruction manual, M3 screw
  • Dimensions

  • Output circuit

  • Operating range

  • Setting distance


PCB Sensors


about this Product