Page top

E3Z-G81 2M

Grooved-type Photoelectric Sensor with Built-in Amplifier

CG Image [3D-CAD]

Grooved Type (1 Optical Axis) , Pre-Wired Type , Sensing Distance 25 mm , PNP Transistor Output

about this Product Family

Sensing method Grooved type through-beam
Sensing distance 0 mm to 25 mm
Standard sensing object Opaque 1.5 mm dia. Min.
Light source Infrared LED (Emission wave length: 940nm)
Power supply voltage 12 to 24 VDC -10% to 10% (ripple(p-p) :10% Max.)
Current consumption 25mA DC Max.
Control output (Output type) PNP open collector output
Control output (Load current) 0 to 100 mA
Control output (Residual voltage) (DC) 1 V Max. (Load current 100mA Max.)
Operation mode Light-ON/Dark-ON selectable
Load power supply voltage 26.4 VDC Max.
Protective circuit Surge suppressor
Output short-circuit protection
Power supply reverse polarity protection
Mutual interference prevention
Response time 1ms Max.
Ambient illuminance Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max.
Ambient temperature Operating: -25 to 55 ℃
Storage: -40 to 70 ℃
(with no icing or condensation)
Ambient humidity Operating: 35 to 85%RH
Storage: 35 to 95%RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between lead wires and case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between lead wires and case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP64
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 class A
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
Conformed standard (EC Directive (CE marking)) Equipped
Connection method Pre-wired models (Cable length: 2 m)
Indicator Operation indicator(orange)
Weight (packed state) Approx. 65 g
Tightening torque 0.78 N.mMax.
Material (case) ABS
Accessories Instruction manual

Caution:
All units are in millimeters unless otherwise indicated.