E3ZM-T81H 2M

Compact Photoelectric Sensor with Stainless Steel Housing


Through-beam, Sensing distance 15m, Light-ON/Dark-ON selectable, PNP output, Pre-wired models(2m)

Sensing method Through-beam
Sensing distance 0m to 15m
Light source Infrared LED
Control output (Output type) PNP open collector output
Connection method Pre-wired models (Cable length: 2 m)

Item list of E3ZM

  • Ratings/Performance
Sensing methodThrough-beam
Sensing distance0m to 15m
Standard sensing objectOpaque 12 mm dia. Min.
Directional angleEmitter: 3 to 15 DEG
Receiver: 3 to 15 DEG
Light sourceInfrared LED
Power supply voltage10 to 30 VDC (ripple (p-p) 10% included)
Current consumptionEmitter: 20 mA DC Max.
Receiver: 20 mA DC Max.
Control output (Output type)PNP open collector output
Control output (Load current)0 to 100 mA
Control output (Residual voltage)(DC) 2 V Max. (Load current 100mA Max.)
Operation modeLight-ON/Dark-ON selectable
Load power supply voltage30 VDC Max.
Protective circuitSurge suppressor
Output short-circuit protection
Power supply reverse polarity protection
Response time1 ms Max.
Sensitivity settingNot equipped
Ambient illuminanceIncandescent lamp: 3000 lux Max., Sunlight: 10000 lux Max.
Ambient temperatureOperating: -25 to 55℃
Storage: -40 to 70℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529: IEC: IP67, DIN 40050-9: IP69K
Connection methodPre-wired models (Cable length: 2 m)
IndicatorOperation indicator (yellow), Stability indicator (green), Power indicator (green)
Tightening torque0.5 N・m Max. (with M3 screw)
Material (case)SUS316L
Material (lens)Methacrylate resin
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

  • Parallel operating range

Short distance version

  • Setting distance


Compact Photoelectric Sensor with Stainless Steel Housing


about this Product