Retroreflective Photomicrosensor with Lens


Modulated Retroreflective type, Optical Fiber, Connector type, Sensing distance: 200 mm, Light-ON, NPN voltage output

Appearance Optical Fiber
Luminous method Modulated
Sensing method Retroreflective type
Sensing distance 0 to 200 mm
Operation mode Light-ON
Control output (Output type) NPNvoltage output
Connection method Connector type(soldering not possible )

Item list of EE-SPZ-A

  • Ratings/Performance
AppearanceOptical Fiber
Luminous methodModulated
Sensing methodRetroreflective type
Sensing distance0 to 200 mm
Operation modeLight-ON
Light source (Peak wavelength)GaAs infrared LED (pulse lighting)
IndicatorLight indicator (red)
Power supply voltage5 to 24V (-10% to 10%) (ripple (p-p)5% max.)
Current consumptionAverage: 15 mAmax.
Peak: 50 mAmax.
Control output (Output type)NPNvoltage output
Control output (Load power supply voltage)5 to 24 V
Control output (Load current)80 mAmax.
Control output (Residual voltage)1.0 Vmax. (at 80 mA load current)
0.4 Vmax. (at 10 mA load current)
Response frequency elements100 Hzmin.
(See "Measurement condition of Response frequency elements")
Illumination on the surface receiver3000 lx max. (incandescent light, sunlight)
Ambient temperatureOperating: -10 to +55℃
Storage: -25 to +65℃
(with no icing or condensation)
Ambient humidityOperating: 5 to 85%
Storage: 5 to 95%
(with no icing or condensation)
Vibration resistance10 to 55 Hz, 1.5 mm double amplitude for 2 h
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protection (IEC60529)IP50
Connection methodConnector type(soldering not possible )
MaterialCase: Polycarbonate(PC)
Lens: Polycarbonate(PC)
  • Dimensions

Caution: All_units are in millimeters unless otherwise indicated.

Terminal array

  • I/O Circuit diagram

Timing chart

  • Measurement condition of Response frequency elements


Retroreflective Photomicrosensor with Lens


about this Product