G2A-432A-N AC50

Power Relay

Image

Built-in LED indicator type, Bifurcated crossbar, Plug-in, Coil ratings: 35mA 50 VAC, Output 4PDT (0.5A 24V)

Coil ratings 50 VAC 35 mA (50 Hz) / 50 VAC 28 mA (60 Hz)
Operating indicator LED indicator
Coil surge killer Not equipped
Contact type 4PDT
Contact method Bifurcated crossbar
Contact material Contact body: AgPd
Contact finish: Movable: Au-clad; Fixed: Nothing
Contact rated load 110 V AC0.3 A (Resistive load)
110 V AC0.2 A (Inductive load (cos phi = 0.4))
24 VDC 0.5 A (Resistive load)
24 VDC 0.3 A (Inductive load (L/R = 7 ms))
Maximum switching current AC: 1 A (Resistive load)
AC: 0.75 A (Inductive load (cos phi = 0.4))
DC: 3 A (Resistive load)
DC: 1.5 A (Inductive load (L/R = 7 ms))
Terminal structure Plug-in

Item list of G2A

  • Ratings / Performance
Product classificationMonostable relays
Built-in LED indicator type
Coil ratings50 VAC 35 mA (50 Hz) / 50 VAC 28 mA (60 Hz)
Coil resistance530 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)30 % Min.
Max. voltage110 % (of rated voltage)
Power consumption1.4 VA max. (50/60 Hz)
Operating indicatorLED indicator
Coil surge killerNot equipped
Contact type4PDT
Contact methodBifurcated crossbar
Contact materialContact body: AgPd
Contact finish: Movable: Au-clad; Fixed: Nothing
Contact rated load110 V AC0.3 A (Resistive load)
110 V AC0.2 A (Inductive load (cos phi = 0.4))
24 VDC 0.5 A (Resistive load)
24 VDC 0.3 A (Inductive load (L/R = 7 ms))
Maximum switching voltage250 VAC (Resistive load)
125 VDC (Resistive load)
Maximum switching currentAC: 1 A (Resistive load)
AC: 0.75 A (Inductive load (cos phi = 0.4))
DC: 3 A (Resistive load)
DC: 1.5 A (Inductive load (L/R = 7 ms))
Maximum switching powerAC: 110 VA (Resistive load)
AC: 80 VA (Inductive load (cos phi = 0.4))
DC: 70 W (Resistive load)
DC: 36 W (Inductive load (L/R = 7 ms))
Failure rate1 mA at 100 mVDC (failure level: P Reference value)
Ambient temperature (Operating)-10 to 40 ℃ (with no icing or condensation)
Ambient_humidity (Operating)5 to 85%RH (with no icing or condensation)
Contact resistanceMax. 100 mOhm, Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 100 mA
Operating time (set time)15 ms
Release time (Reset time)15 ms
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 1500 V (Leakage current 10 mA 50/60 Hz 1 min)
Between contacts of different polarity: 1500 V (Leakage current 10 mA 50/60 Hz 1 min)
Between contacts of same polarity: 700 V (Leakage current 10 mA 50/60 Hz 1 min)
Vibration resistance (Destruction)10 to 55 to 10 Hz, 0.75-mm single amplitude 2 hours each in X, Y, and Z directions
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude in each direction
Shock resistance (Destruction)1000 m/s**2, 3 times each in directions
Shock resistance (Malfunction)100 m/s**2
Endurance (Mechanical)100000000 operations Min.
Endurance (Electrical)5000000 operations Min.
Protective structureClosed type (cover)
Terminal structurePlug-in
WeightApprox.38 g
  • Dimensions

  • Terminal arrangement-Internal connection

  • Characteristic chart

Electrical life

Series

Power Relay

G2A

about this Product