Page top

G2A-432A-N AC50

Power Relay

CG Image [3D-CAD]

Built-In Operation Indicator Model , Plug-In Type , 4PDT

about this Product Family

Ratings
Product classification Monostable relays
Built-in LED indicator type
Coil ratings 50 VAC 35 mA (50 Hz), 50 VAC 28 mA (60 Hz)
Coil resistance 530 Ω
Operate voltage (Set voltage) 80 % Max.
Release voltage (Reset voltage) 30 % Min.
Max. voltage 110% (of rated voltage)
Power consumption (Single stable) 1.4 VA Max. (50/60 Hz)
Operating indicator LED indicator
Coil surge killer Not equipped
Contact Type 4PDT
Contact method Bifurcated crossbar
Contact material Contact body: AgPd
Contact finish: Movable: Au-clad; Fixed: Nothing
Contact rated load 110 VAC 0.3 A (Resistive load)
110 VAC 0.2 A (Inductive load (cos phi = 0.4))
24 VDC 0.5 A (Resistive load)
24 VDC 0.3 A (Inductive load (L/R = 7 ms))
Maximum switching voltage 250 VAC
125 VDC
Maximum switching current AC: 1 A (Resistive load)
AC: 0.75 A (Inductive load (cos phi = 0.4))
DC: 3 A (Resistive load)
DC: 1.5 A (Inductive load (L/R = 7 ms))
Maximum switching power AC: 110 VA (Resistive load)
AC: 80 VA (Inductive load (cos phi = 0.4))
DC: 70 VA (Resistive load)
DC: 36 VA (Inductive load (L/R = 7 ms))
Failure rate 1 mA at 100 mVDC (failure level: P Reference value)
Ambient temperature (Operating) -10 to 40 ℃ (withnoicingorcondensation)
Ambient humidity (Operating) 5 to 85 %RH (withnoicingorcondensation)
Characteristics
Contact resistance Max. 100 mOhm, Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 100 mA
Operating time (set time) 15ms
Release time (Reset time) 15 ms
Max.operating frequency (Mechanical) 18000 opn./h
Max.operating frequency (Erectrical) 1800 opn./h
Insulation resistance Between coil and contacts: 100 (at 500 VDC)
Between contacts of different polarity: 100 (at 500 VDC)
Between contacts of same polarity: 100 (at 500 VDC)
Dielectric strength Between coil and contacts: 1500 (Leakage current 10 mA 50/60 Hz 1 min)
Between contacts of different polarity: 1500 (Leakage current 10 mA 50/60 Hz 1 min)
Between contacts of same polarity: 700 (Leakage current 10 mA 50/60 Hz 1 min)
Vibration resistance (Destruction) 10 to 55 to 10 Hz, 0.75-mm single amplitude 2 hours each in X, Y, and Z directions
Vibration resistance (Malfunction) 10 to 55 to 10 Hz, 0.5-mm single amplitude in each direction
Shock resistance (Destruction) 1000 m/s**2, 3 times each in directions
Shock resistance (Malfunction) 100 m/s**2
Endurance (Mechanical) 100000000 operations Min.
Endurance (Electrical) 5000000 operations Min.
Protective structure Closed type (cover)
Terminal structure Plug-in
Weight (Main) Approx. 38 g

Caution:
All units are in millimeters unless otherwise indicated.

Electrical life