Digital Timer
Rated supply voltage |
12 to 48 VDC |
---|---|
Time range |
1 to 5999 min |
Input method |
Contact: Contact open and short-circuit input No-contact: Open-collector transistor ON/OFF input |
Control output |
SPDT |
Display mode |
DOWN display timer (decrements form the set time to 0) |
Display method |
7-segment LED 4 digit |
External connection method |
8-pin round socket |
As of March 7, 2024
Rated supply voltage | 12 to 48 VDC (Ripple 20% max.) |
---|---|
Operating voltage range | 85 to 110% of rated supply voltage |
Power consumption | Approx. 2.5 W (at 48 VDC) |
Time ranges(Number of ranges) | 1 |
Input method | Contact: Contact open and short-circuit input No-contact: Open-collector transistor ON/OFF input |
Output modes | N: Power ON delay |
Control output (Contact output) | SPDT Resistive load: 3 A at 250 VAC (cosφ=1) Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value) |
Reset system | Power reset/External reset |
Power reset | Minimum power-opening time: 0.5 s |
External reset and Gate | Minimum input signal width: 0.02 s Residual voltage: 2 V max. |
Timer mode | DOWN display timer (decrements form the set time to 0) |
Display method | 7-segment LED 4 digit |
Character height | 10 mm |
Ambient temperature (Operating) | -10 to 55 ℃ (with no icing) |
Ambient temperature (Storage) | -25 to 65 ℃ (with no icing) |
Ambient humidity (Operating) | 35 to 85 % |
Accuracy of operating time | Power-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.) Reset start: ±0.005% ±0.03 s max. (The values are based on the set value.) |
Setting error | Power-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.) Reset start: ±0.005% ±0.03 s max. (The values are based on the set value.) |
Influence of voltage | Power-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.) Reset start: ±0.005% ±0.03 s max. (The values are based on the set value.) |
Influence of temperature | Power-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.) Reset start: ±0.005% ±0.03 s max. (The values are based on the set value.) |
Insulation resistance | Between current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC) Between operating power circuit and control output circuit: 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between current carrying terminals and exposed non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min Between operating power circuit and control output circuit: 2000 VAC 50/60 Hz 1 min |
Impulse withstand voltage | Between operating power supply terminals: 6 kV Between current carrying terminals and exposed non-current carrying metal parts: 6 kV |
Noise immunity | Between operating power supply terminals: ±480 kV Between input terminals: ±500 kV Square-wave noise by noise simulator |
Static immunity | Mulfunction: 8 kV |
Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min |
Shock resistance | Destruction: 300 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions |
Life expectancy | Electrical: 100,000 operations min. (3 A at 250 VAC resistive load) Mechanical: 10 million operations min. |
Mounting method | Flush mounting / Surface mounting |
External connection method | 8-pin round socket |
Case color | Light gray (Munsell 5Y7/1) |
Applicable socket | P2CF-08, P2CF-08-E, P3G-08 |
Accessory (sold separately) | Soft Cover: Y92A-48D Hard Cover: Y92A-48B Flush mounting adapter: Y92F-30 |
Weight | Approx. 110 g |
As of March 7, 2024
As of March 7, 2024
As of March 7, 2024
As of March 7, 2024
As of March 7, 2024
As of March 7, 2024
As of March 7, 2024
As of March 7, 2024
As of March 7, 2024
As of March 7, 2024
As of March 7, 2024
As of March 7, 2024
As of March 7, 2024