K3MA-L AC100-240

Temperature Meter


Temperature Meter

Power supply voltage 100 to 240 VAC (50/60Hz)

Item list of K3MA-L

  • Ratings/Characteristics
Power supply voltage100 to 240 VAC (50/60Hz)
Allowable power supply voltage range85% to 110% of the rated power supply voltage
Power consumptionmax. load: 6 VA max.
Display method7-segment digital display
Character height14.2 mm (green/red)
Zero suppressYes
Decimal point display positionSelected with parameters
Key protectOperation/Adjustment Lockouts / Setting Level Lockouts / Setting Change Lockout
Filters functionAverage processing
Input Compensation functionTemperature Input Shift
Display functionDisplay Color Selection
Output functionComparative Output Pattern / Hysteresis
Ambient temperatureOperating: -10 to 55 ℃
Storage: -25 to 65 ℃
Ambient humidityOperating: 25 to 25%
Storage: 85 to 85%
AccessoriesWatertight packing / Fixtures / Terminal cover / Unit stickers / Instruction manual
WeightApprox. 220 g
A/D conversion methodDouble integral method
Sampling period500 ms
Display refresh periodSampling period (sampling times multiplied by number of measurements for averaging if average processing is selected.)
Comparative output response time1 s max.
Insulation resistance20 MOhm min. (at 500 VDC) between external terminals and case. Insulation provided between inputs, outputs and power supply.
Dielectric strength2,000 VAC 1min (between external terminals and case)
Noise immunity+/- 1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 us/100 ns)
Vibration resistanceMalfunction: 10 to 55 Hz, Acceleration: 50 m/s**2, 5 min 10 sweeps each in X, Y, and Z directions
Shock resistanceMalfunction: 150 m/s**2, 3 times each in 3 axes 6 directions
Degree of protectionFront panel: NEMA4X for indoor use (equivalent to IP66)
Rear case: IP20
Terminals: IP00 + finger protection (VDE0106/100)
Memory protectionEE-PROM (non-volatile memory) Number of rewrites: 100,000
  • Dimensions

  • Terminal arrangement

  • Internal connections


Temperature Meter


about this Product