E2K-X15MF1 2M
Click Image to Enlarge
PDF Export
Proximity sensor, capacitive, M30, unshielded, 15 mm, DC, 3-wire, PNP-NO, 2 m cable
Specifications
updated at 2026/03/28
| Sensing head size | 60 mm |
|---|---|
| Sensing head size | M30 |
| Type | Capacitive type |
| Type | Unshielded |
| Type | Cylinder type (with screw) |
| Power source | DC Three-wires models |
| Sensing distance | 15 mm ±10% |
| Setting distance | 0 to 10 mm |
| Differential distance | 4 to 20% of sensing distance |
| Sensing object | Conductor and dielectrics |
| Standard sensing object | With grounded metal 50 x 50 x 1 mm |
| Response frequency | 100 Hz |
| Power supply voltage | 12 to 24 VDC |
| Operating voltage range | 10 to 30 VDC |
| Current consumption | 15 mA max. |
| Control output (Output type) | PNP |
| Control output (Switching capacity) | 200 mA max. |
| Control output (Residual voltage) | 2 V max.(Load current 200 mA with cable length of 2 m) |
| Indicator | Detection indicator (red) |
| Operation mode | NO |
| Protective circuit | Output short-cut protection;Output reverse polarity protection;Reverse polarity protection;Surge suppressor |
| Ambient temperature (Operating) | -10 to 55 ℃ |
| Ambient temperature (Storage) | -10 to 55 ℃ |
| Ambient humidity (Operating) | 35 to 95% |
| Ambient humidity (Storage) | 35 to 95% |
| Temperature influence | ±20% max. of sensing distance at 23 ℃ in the temperature range of -10 to 55 ℃ |
| Voltage influence | ±2% max. of sensing distance at rated voltage in the rated voltage ±20% range |
| Insulation resistance | 50 MΩ min. at 500 VDC(Between charged parts and the case) |
| Dielectric strength | 1,000 VAC 50/60 Hz 1 min(Between charged parts and the case) |
| Vibration resistance | (Destruction) 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | (Destruction) 500 m/s**2 3 times each in X, Y and Z directions |
| Degree of protection | IP66(IEC) / Oil-proof(Company standard) |
| Connection method | 2 m |
| Connection method | Pre-wired models |
| Weight | Approx. 205 g(Package) |
| Material | (Case) Heat-resistant ABS resin / (Sensing surface) Heat-resistant ABS resin / (Clamping nuts) Polyacetal |
| Accessories | Instruction manual |
Standards certification
updated at 2026/11/04 18:01
| UL | No |
|---|---|
| CSA | No |
| CE | Yes |
| CCC | N/A |
| Marine | No |
Yes: Certified / Conform No: Not certified / Not conform N/A: Out of Scope