E2J-JC4A 2M
Click Image to Enlarge
PDF Export
Sensor amplifier, NPN (requires E2J head)
Specifications
updated at 2026/03/28
| Sensing head size | 12 mm |
|---|---|
| Sensing head size | 29.8 mm |
| Sensing head size | 63.1 mm |
| Type | Amplifier Unit |
| Power source | DC Three-wires models |
| Power supply voltage | 24 VDC±20% ripple (p-p) 10% max. |
| Current consumption | 30 mA max. |
| Control output (Output type) | NPN open collector |
| Control output (Switching capacity) | 100 mA max. (30 VDC max.) |
| Control output (Residual voltage) | 1 V max. |
| Indicator | Operation indicator (orange), Power indicator (green) |
| Operation mode | NO/NC selectable |
| Sensitivity setting | 8-turn adjustment |
| Protective circuit | Output short-cut protection;Power supply reverse polarity protection;Surge suppressor |
| Ambient temperature (Operating) | -10 to 55 ℃ |
| Ambient temperature (Storage) | -10 to 55 ℃ |
| Ambient humidity (Operating) | 35 to 85% |
| Ambient humidity (Storage) | 35 to 85% |
| Temperature influence | ±25% max. of sensing distance at 23 ℃ in the temperature range of 0 to 40 ℃ |
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±20% range |
| Insulation resistance | 50 MΩ min. at 500 VDC(Between charged parts and the case) |
| Dielectric strength | 1,000 VAC 50/60 Hz 1 min(Between charged parts and the case) |
| Vibration resistance | (Destruction) 10 to 150 Hz, 1.5 mm double amplitude or 100 m/s**2 each in X, Y, and Z directions for 2 h |
| Shock resistance | (Destruction) 300 m/s**2 3 times each in X, Y and Z directions |
| Degree of protection | IP50(IEC) |
| Connection method | 2 m |
| Connection method | Pre-wired models |
| Weight | Approx. 60 g(Package) |
| Material | (Case) ABS |
| Accessories | Instruction manual;Mounting Bracket |
| Amplifier unit/sensor head of combination | E2J-W10MA;E2J-W20MA |
Standards certification
updated at 2026/11/04 18:01
| UL | No |
|---|---|
| CSA | No |
| CE | Yes |
| CCC | N/A |
| Marine | No |
Yes: Certified / Conform No: Not certified / Not conform N/A: Out of Scope