Page top

S8TS-06024

Switch Mode Power Supply

Image

Covered type, 100 to 240 VAC, Power rating 60 W, Output: 24 VDC, Terminal blocks (Screw terminal), Undervoltage alarm output, Parallel operation, Harmonic current emissions

Power rating 60 W
Output voltage 24 VDC
Rated input voltage 100 to 240 VAC
Construction Covered type
Connection Terminal blocks
Terminal type Screw terminal

Item list of S8TS

  • Specifications
Power rating60 W
Output voltage24 VDC
Efficiency80% typ. (at rated input, 100% load)
InputRated input voltage100 to 240 VAC
Allowable input voltage variable range85 to 264 VAC
80 to 370 VDC
Frequency50/60Hz (47 to 63 Hz)
Rated input current1.0 A max. (at single operation, 100 VAC input)
0.5 A max. (at single operation, 200 VAC input)
Power factor0.9 min. (at rated input, 100% load)
Leakage current0.35 mA max. (at 100 VAC input)
0.7 mA max. (at 240 VAC input)
Inrush current (cold start at 25 ℃)17.5 A max. (at 100 VAC input)
35 A max. (at 200 VAC input)
OutputRated output current2.5 A
Output voltage variable range22 to 28 V (With V.ADJ)
Ripple2%(p-p) max.
Static input variation influence0.5% max. (at 100% load)
Static load variation influence2% max.
Start up time1000 ms max.
100/200 VAC, rated input
Hold time20 ms min.
(100/200 VAC, rated input)
Additional functionsOverload protectionYes, automatic reset
Overvoltage protectionYes, Shut off the input voltage and turn on the input again
Series operationYes
Parallel operationYes (Up to 4 Power Supplies)
Output indicatorYes (color: green)
Undervoltage alarmOutput: Yes (open collector output), 30 VDC max., 50 mA max.
Indication: Yes (color: red)
InsulationDielectric strengthBetween all input terminals and all output terminals: 3 kVAC for 1 min, Detection current: 20 mA
Between all input terminals and PE terminals: 2 kVAC for 1 min, Detection current: 20 mA
Between all output terminals and PE terminals: 1 kVAC for 1 min, Detection current: 20 mA
Insulation resistanceBetween all output terminals and all input terminals/ PE terminals: 100 MΩ min., at 500 VDC
EnvironmentVibration resistance10 to 55 Hz, 0.375 mm single amplitude in each 3 directions for 2 hours
Shock resistance150 m/s2, in each 6 directions 3 times
Ambient temperature (Operating)-20 to 50 ℃
Ambient temperature (Storage)-25 to 65 ℃
Ambient humidity (Operating)25 to 85%
Ambient humidity (Storage)25 to 90%
ConstructionConstructionCovered type
ConnectionTerminal blocks
Terminal typeScrew terminal
MountingDIN track mounting
Weight (Main)450 g max.

Note

Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

  • Dimension

  • Mounting

Mounting state

  • Connection diagram

Terminal arrangement

Block diagram

  • Derating curve

Series

Switch Mode Power Supply

S8TS