Switch Mode Power Supply


Covered type, Natural air-cooling, Input: 80 to 370 VDC 100 to 240 VAC, Power ratings: 60 W, Output: 24 VDC

Power rating 60 W
Rated input voltage 100 to 240 VAC
Output voltage 24 VDC
Heat radiation Natural air-cooling
Construction Covered type
Structure Screw terminals
Mounting type DIN Rail mounting type

Item list of S8TS

  • Ratings / Performance
Power rating60 W
Efficiency80% TYP.(At rated input, 100% load)
Rated input voltage100 to 240 VAC
Allowable input voltage variable range85 to 264 VAC
80 to 370 VDC
Note at DC inputThe range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 VAC (85 to 264 VAC).
Frequency50/60 Hz(47 to 63 Hz Single-phase)
Rated input curren1.0A Max. (At 100 VAC input)
0.5A Max. (At 200 VAC input)
Power factor0.9 Min. (At rated input, 100% load)
Leakage current0.35 mA Max. (At 100 VAC input)
0.7 mA Max. (At 240 VAC input)
Inrush current17.5 A Max. (At 100 VAC input (For cold start at 25 CEL))
35 A Max. (At 200 VAC input (For cold start at 25 CEL))
Output voltage24 VDC
Output voltage variable range22 to 28 V (With V. ADJ)
Ripple2%(p-p) Max. (Under the rated I/O conditions.)
Static input variation influence0.5% Max. At 85 to 264 VAC input, 100% load
Static load variation influence3.5% Max. Single operation, 0 to 100% load
2% Max. Single operation, 10 to 100% load
5.5% Max. Parallel operation, 0 to 100% load
3% Max. Parallel operation, 10 to 100% load
Ambient temperature variation influence0.05 %/CEL Max.
Rated output current2.5 A
Start up time1000 ms Max. (100/200 VAC, rated input)
Hold time20 ms Min. (100/200 VAC, rated input)
Overload protection105% to 140% of the rated output current (Single operation), 100% to 140% of the rated output current (Parallel operation)
Inverted L voltage drop, Automatic reset
Overvoltage protectionOperated at 120 to 145 % of the rated output voltage, Shut-off
Resetting: Reset the power by turning it back (OFF time: at least 1 min)
Maintenance forecast monitor outputNo
Total run time monitor outputNo
Undervoltage alarm outputYes (open collector output), 30 VDC Max., 50 mA Max.
Parallel operationYes (Up to 4 Blocks)
N+1 redundant systemYes (Up to 5 Blocks)
Series operationYes
Dielectric strengthBetween all inputs and all outputs: 3 kVAC for 1 min (Detection current: 20 mA)
Between all inputs and all outputs: 2 kVAC for 1 min (Detection current: 20 mA)
Between all inputs and all outputs: 1 kVAC for 1 min (Detection current: 20 mA)
Insulation resistanceBetween all outputs and all inputs/ PE terminals: 100 MOhm Min. (at 500 VDC)
Vibration resistance10 to 55 Hz, 0.375 mm single amplitude in each 3 directions for 2 hours
Shock resistance150 m/s**2, in each 6 directions 3 times
Output indicatorYes (color: green)
Heat radiationNatural air-cooling
ConstructionCovered type
StructureScrew terminals
Mounting typeDIN Rail mounting type
AttachmentBus Line Connector
Weight (Main)Approx. 450 g

Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.


Switch Mode Power Supply


about this Product