Search by Product series

17 items found. (Showing 1-10)

Product items

  • E9NC-TA0
    E9NC-TA0
    Contact sensor amplifier, Smart tuning, fieldbus communication
  • E9NC-TA21 2M
    E9NC-TA21 2M
    Contact sensor amplifier, 1 input, 2 outputs, NPN, 2m cable
  • E9NC-TA51 2M
    E9NC-TA51 2M
    Contact sensor amplifier, 1 input, 2 outputs, PNP, 2m cable
  • E9NC-TB1
    E9NC-TB1
    Accessory contact sensor, E9NC, probe for contact sensor, 3 mm dia.
  • E9NC-TB3
    E9NC-TB3
    Accessory contact sensor, E9NC, probe for contact sensor, flat surface
  • E9NC-TH12L 2M
    E9NC-TH12L 2M
    Contact sensor, right-angle air type, 8 mm dia., 12 mm detection range, 0.1 um resolution
  • E9NC-TH12LF 2M
    E9NC-TH12LF 2M
    Contact sensor, right-angle air type, M9, flange, 12 mm detection range, 0.1 um resolution
  • E9NC-TH12S 2M
    E9NC-TH12S 2M
    Contact sensor, straight type, 8 mm dia., 12 mm detection range, 0.1 um resolution
  • E9NC-TH12SF 2M
    E9NC-TH12SF 2M
    Contact sensor, straight type, M9, flange, 12 mm detection range, 0.1um resolution
  • E9NC-TH5L 2M
    E9NC-TH5L 2M
    Contact sensor, right-angle air type, 8mm dia., 5 mm detection range, 0.1um resolution