Search by Product series

7 items found.

Product items

  • G32A-A420-VD-2 DC12-24
    G32A-A420-VD-2 DC12-24
    Replacement cartridge for G3PA-420B SSR, suitable for 'VD' versions only
  • G32A-A430-VD-2 DC12-24
    G32A-A430-VD-2 DC12-24
    Replacement cartridge for G3PA-430B SSR, suitable for 'VD' versions only
  • G32A-A450-VD-2 DC12-24
    G32A-A450-VD-2 DC12-24
    Replacement cartridge for G3PA-450B-VD-2 DC12-24 SSR
  • G32A-A60-VD AC24
    G32A-A60-VD AC24
    Replacement cartridge for G3PA-260B-VD AC24 SSR
  • G32A-D20
    G32A-D20
    Short-circuit unit, enables 2-line switching of 3-phase power, 10&20 A G3PA(-VD) SSRs
  • G32A-D40
    G32A-D40
    Short-circuit unit, enables 2-line switching of 3-phase power, 30&40 A G3PA(-VD) SSRs
  • G32A-EA AC100-240
    G32A-EA AC100-240
    Cycle controller for use with SSR's