Search by Product series

17 items found. (Showing 11-17)

Product items

  • SDV-FL2 DC24
    SDV-FL2 DC24
    Voltage sensor, Single-function (overvoltage or undervoltage detection), 4 to 240 mV (DC input only) (For SDV-F only, 24 VDC
  • SDV-FL4 DC100/110
    SDV-FL4 DC100/110
    Voltage Sensor, Single-function (overvoltage or undervoltage detection), 4 to 240 mV (DC input only) (For SDV-F only, 100/110 VDC
  • SDV-FL6 AC100/110
    SDV-FL6 AC100/110
    Voltage sensor
  • SDV-FM2 DC24
    SDV-FM2 DC24
    Voltage sensor, Single-function (overvoltage or undervoltage detection), 0.2 to 12 V (AC or DC input), 48 VDC
  • SDV-FM6 AC100/110
    SDV-FM6 AC100/110
    Voltage Sensor, Single-function (overvoltage or undervoltage detection), 0.2 to 12 V (AC or DC input), 100/110 VAC
  • SDV-FM7 AC200/220
    SDV-FM7 AC200/220
    Voltage Sensor, Single-function (overvoltage or undervoltage detection), 0.2 to 12 V (AC or DC input), 200/220 VAC
  • SDV-SH30
    SDV-SH30
    Shunt (For SDV-FL Only), 30 A, 60 mV