Search by Product series
18 items found. (Showing 1-10)
Product items
-
CRT1-AD04 CompoNet analog input unit, 4 x inputs, 1-5 V, 0-5 V, 0-10 V, -10-10 V, 0-20 mA, 4-20 mA, resolution 1:6000, screw terminals
-
CRT1-DA02 CompoNet analog output unit, 2 x inputs, 1-5 V, 0-5 V, 0-10 V, -10-10 V, resolution 1:6000, screw terminals
-
CRT1-ID08 CompoNet input unit, 8 x 24 VDC inputs, NPN, screw terminals
-
CRT1-ID16 CompoNet input unit, 16 x 24 VDC inputs, NPN, screw terminals
-
CRT1-ID16-1 CompoNet input unit, 16 x 24 VDC inputs, PNP, screw terminals
-
CRT1-ID16-B CompoNet input unit, 16 x 24 VDC inputs, NPN, screw terminals, with communication connector
-
CRT1-ID16S CompoNet input unit, 16 inputs, NPN, screw terminals
-
CRT1-OD08 CompoNet output unit, 8 x transistor outputs, NPN, 0.5 A, 24 VDC, screw terminals
-
CRT1-OD16 CompoNet output unit, 16 x transistor outputs, NPN, 0.5 A, 24 VDC, screw terminals
-
CRT1-OD16-1 CompoNet output unit, 16 x transistor outputs, PNP, 0.5 A, 24 VDC, screw terminals