Search by Product series
32 items found. (Showing 1-10)
- 1
- 2
- 3
- 4
- to the next
- 1
- 2
- 3
- 4
- to the next
Product items
-
S8VS-01505 Power supply, plastic case, 22.5 mm wide DIN rail or direct panel mounting, 100/240 VAC supply, 15 W, 5 VDC, 2.0 A output
-
S8VS-01512 Power supply, plastic case, 22.5 mm wide DIN rail or direct panel mounting, 100/240 VAC supply, 15 W, 12 VDC, 1.2 A output
-
S8VS-01524 Power supply, plastic case, 22.5 mm wide DIN rail or direct panel mounting, 100/240 VAC supply, 15 W, 24 VDC, 0.65 A output
-
S8VS-03005 Power supply, plastic case, 22.5 mm wide DIN rail or direct panel mounting, 100/240 VAC supply, 30 W, 5 VDC, 4 A output
-
S8VS-03012 Power supply, plastic case, 22.5 mm wide DIN rail or direct panel mounting, 100/240 VAC supply, 30 W, 12 VDC, 2.5 A output
-
S8VS-03024 Power supply, plastic case, 22.5 mm wide DIN rail or direct panel mounting, 100/240 VAC supply, 30 W, 24 VDC, 1.3 A output
-
S8VS-06024 Power supply, 60 W, 100-240 VAC input, 24 VDC, 2.5 A output, DIN rail mounting, basic model
-
S8VS-06024A Power supply, 60 W, 100 to 240 VAC input, 24VDC 2.5A output, DIN rail mounting, digital display with running voltage and current, peak current, and maintenance monitor function
-
S8VS-06024B Power supply, 60 W, 100-240 VAC input, 24 VDC, 2.5 A output, DIN rail mounting, digital display with running voltage and current, peak current, and total run time function
-
S8VS-09024 Power supply, 90W, 100-240 VAC input, 24 VDC 3.75A output, DIN rail mounting, basic model