Search by Product series
20 items found. (Showing 1-10)
Product items
-
ZC-D55 Enclosed basic switch, plunger, SPDT, 15A
-
ZC-N2155 Enclosed basic switch, sealed cross roller plunger, SPDT, 15 A
-
ZC-N2255 Enclosed basic switch, Sealed roller plunger, SPDT, 15A
-
ZC-N2255-MR VCT 3M Enclosed basic switch, Standard sensitivity, IP67 Hermetic seal type, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Sealed roller plunger, VCT 3 cores 3 m, 15A
-
ZC-Q2155 Enclosed basic switch, panel mount cross roller plunger, SPDT, 15A
-
ZC-Q2155-L4 Limit switch, Panel Mount Cross roller Plunger, With Operation Indicator 24 VDC
-
ZC-Q2155-MR VCT 3M Enclosed basic switch, Standard sensitivity, IP67 Hermetic seal type, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount cross roller plunger, VCT 3 cores 3 m, 15A
-
ZC-Q2255 Enclosed basic switch, panel mount roller plunger, SPDT, 15A
-
ZC-Q2255-L4 Enclosed basic switch, Standard sensitivity, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount roller plunger, 15A, 24V LED indicator
-
ZC-Q2255-MR VCT 3M Enclosed basic switch, Standard sensitivity, IP67 Hermetic seal type, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount roller plunger, VCT 3 cores 3 m, 15A