Search by Product series

20 items found. (Showing 1-10)

Product items

  • ZC-D55
    ZC-D55
    Enclosed basic switch, plunger, SPDT, 15A
  • ZC-N2155
    ZC-N2155
    Enclosed basic switch, sealed cross roller plunger, SPDT, 15 A
  • ZC-N2255
    ZC-N2255
    Enclosed basic switch, Sealed roller plunger, SPDT, 15A
  • ZC-N2255-MR VCT 3M
    ZC-N2255-MR VCT 3M
    Enclosed basic switch, Standard sensitivity, IP67 Hermetic seal type, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Sealed roller plunger, VCT 3 cores 3 m, 15A
  • ZC-Q2155
    ZC-Q2155
    Enclosed basic switch, panel mount cross roller plunger, SPDT, 15A
  • ZC-Q2155-L4
    ZC-Q2155-L4
    Limit switch, Panel Mount Cross roller Plunger, With Operation Indicator 24 VDC
  • ZC-Q2155-MR VCT 3M
    ZC-Q2155-MR VCT 3M
    Enclosed basic switch, Standard sensitivity, IP67 Hermetic seal type, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount cross roller plunger, VCT 3 cores 3 m, 15A
  • ZC-Q2255
    ZC-Q2255
    Enclosed basic switch, panel mount roller plunger, SPDT, 15A
  • ZC-Q2255-L4
    ZC-Q2255-L4
    Enclosed basic switch, Standard sensitivity, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount roller plunger, 15A, 24V LED indicator
  • ZC-Q2255-MR VCT 3M
    ZC-Q2255-MR VCT 3M
    Enclosed basic switch, Standard sensitivity, IP67 Hermetic seal type, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount roller plunger, VCT 3 cores 3 m, 15A