Search by Product series

5 items found.

Product items

  • K3HB-HTA-BCD1 AC100-240
    K3HB-HTA-BCD1 AC100-240
    Temperature Indicator, Temperature input, Thermocouple input/Platinum-resistance thermometer input, BCD output + transistor output(NPN open collector: HH/H/PASS/L/LL), 5 inputs(M3 terminal blocks), NPN open collector, 100 to 240 VAC
  • K3HB-HTA-CPAC11 AC100-240
    K3HB-HTA-CPAC11 AC100-240
    Temperature Indicator, Thermocouple/Platinum-resistance thermometer input, Relay output (PASS: SPDT) + Sensor power supply (12 VDC, 80 mA), Relay contact(H/L: SPDT each), 5 inputs, NPN open collector, 100 to 240 VAC
  • K3HB-HTA-CPAC21 AC100-240
    K3HB-HTA-CPAC21 AC100-240
    Temperature Indicator, Thermocouple/Platinum-resistance thermometer input, Relay output (PASS: SPDT) + Sensor power supply (12 VDC, 80 mA), Relay contact(HH/H/LL/L: SPST-NO each), 5 inputs, NPN open collector, 100 to 240 VAC
  • K3HB-HTA-L1AT11 AC/DC24
    K3HB-HTA-L1AT11 AC/DC24
    Temperature Indicator, Thermocouple/Platinum-resistance thermometer input, Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor power supply (12 VDC, 80 mA), Transistor(NPN open collector: HH/H/PASS/L/LL), 5 inputs, NPN open collector, 24 VAC/VDC
  • K3HB-HTA-L1AT11 AC100-240
    K3HB-HTA-L1AT11 AC100-240
    Temperature Indicator, Thermocouple/Platinum-resistance thermometer input, Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor power supply (12 VDC, 80 mA), Transistor(NPN open collector: HH/H/PASS/L/LL), 5 inputs, NPN open collector, 100 to 240 VAC