Search by Product series

3 items found.

Product items

  • E2EQ-X3B4-IL2 2M
    E2EQ-X3B4-IL2 2M
    Proximity sensor, inductive, Fluororesin coating (Base material: brass), short body, M12, shielded, 3mm, DC, 3-wire, PNP NO/NC switching type (Factory setting: NO), IO-Link V1.1 COM2 (38.4 kbps, 2.3ms), 2m prewired
  • E2EQ-X3B4-M1TJ-IL2 0.3M
    E2EQ-X3B4-M1TJ-IL2 0.3M
    Proximity sensor, inductive, Fluororesin coating (Base material: brass), short body, M12, shielded, 3mm, DC, 3-wire, PNP NO/NC switching type (Factory setting: NO), IO-Link V1.1 COM2 (38.4 kbps, 2.3ms), M12 Smartclick Pig-tail 0.3m
  • E2EQ-X7B4-IL2 2M
    E2EQ-X7B4-IL2 2M
    Proximity sensor, inductive, Fluororesin coating (Base material: brass), short body, M18, shielded, 7mm, DC, 3-wire, PNP NO/NC switching type (Factory setting: NO), IO-Link V1.1 COM2 (38.4 kbps, 2.3ms), 2m prewired