Search by Product series

20 items found. (Showing 1-10)

Product items

  • E2V-X10C1 2M
    E2V-X10C1 2M
    Proximity sensor, inductive, all metall sensing, brass-nickel, M30, shielded, 10 mm, DC, 3-wire, NPN-NO, 2 m prewired
  • E2V-X15C1 2M
    E2V-X15C1 2M
    Proximity sensor, inductive, nickel-brass, M30, shielded, 15 mm, DC, 3-wire, NPN NO, 2 m cable
  • E2V-X15C1-M1
    E2V-X15C1-M1
    Cylindrical Proximity Switch, DC 3-Wire Model, Shielded, M30, Sensing Distance 15 mm, Operation Mode NO, NPN, Connector Type
  • E2V-X2B1 2M
    E2V-X2B1 2M
    Proximity sensor, inductive, all metall sensing, brass-nickel, M12, shielded, 2 mm, DC, 3-wire, PNP-NO, 2 m prewired
  • E2V-X2C1 2M
    E2V-X2C1 2M
    Proximity sensor, inductive, all metall sensing, brass-nickel, M12, shielded, 2 mm, DC, 3-wire, NPN-NO, 2 m prewired
  • E2V-X4C1 2M
    E2V-X4C1 2M
    Proximity sensor, inductive, all metall sensing, brass-nickel, M12, shielded, 4 mm, DC, 3-wire, NPN-NO, 2 m prewired
  • E2V-X4C1-M1
    E2V-X4C1-M1
    Proximity sensor, inductive, all metall sensing, brass-nickel, M12, shielded, 4 mm, DC, 3-wire, NPN-NO, M12 connector
  • E2V-X4C1-M1TJ 0.3M
    E2V-X4C1-M1TJ 0.3M
    Proximity sensor, inductive, all metall sensing, brass-nickel, M12, shielded, 4 mm, DC, 3-wire, NPN-NO, 0.3 m cable with M12 SmartClick connector
  • E2V-X5B1 2M
    E2V-X5B1 2M
    Proximity sensor, inductive, all metall sensing, brass-nickel, M18, shielded, 5 mm, DC, 3-wire, PNP-NO, 2 m prewired
  • E2V-X5B1 5M
    E2V-X5B1 5M
    Proximity sensor, inductive, all metall sensing, brass-nickel, M18, shielded, 5 mm, DC, 3-wire, PNP-NO, 5 m prewired