Search by Product series

6 items found.

Product items

  • K3HB-CNB-A1 AC/DC24
    K3HB-CNB-A1 AC/DC24
    Up/Down Counting Pulse Indicator, NPN input/voltage pulse input, Sensor power supply(12 VDC ±10%, 80 mA), 5 inputs(M3 terminal block), NPN open collector, 24 VAC/VDC
  • K3HB-CNB-A1 AC100-240
    K3HB-CNB-A1 AC100-240
    Up/Down Counting Pulse Indicator, NPN input/voltage pulse input, Sensor power supply(12 VDC ±10%, 80 mA), 5 inputs(M3 terminal block), NPN open collector, 100 to 240 VAC
  • K3HB-CNB-ABCD1 AC/DC24
    K3HB-CNB-ABCD1 AC/DC24
    Up/Down Counting Pulse Indicator, NPN input/voltage pulse input, Sensor power supply(12 VDC ±10%, 80 mA), BCD output + transistor output(NPN open collector: HH/H/PASS/L/LL), 5 inputs(M3 terminal block), NPN open collector, 24 VAC/VDC
  • K3HB-CNB-ABCD1 AC100-240
    K3HB-CNB-ABCD1 AC100-240
    Up/Down Counting Pulse Indicator, NPN input/voltage pulse input, Sensor power supply(12 VDC ±10%, 80 mA), BCD output + transistor output(NPN open collector: HH/H/PASS/L/LL), 5 inputs(M3 terminal block), NPN open collector, 100 to 240 VAC
  • K3HB-CNB-CPAC21 AC100-240
    K3HB-CNB-CPAC21 AC100-240
    Up/Down Counting Pulse Indicator, NPN input/voltage pulse input, Sensor power supply(12 VDC ±10%, 80 mA), Relay contact(HH/H/LL/L: SPST-NO each), 5 inputs(M3 terminal block), NPN open collector, 100 to 240 VAC
  • K3HB-CNB-L1AT11 AC100-240
    K3HB-CNB-L1AT11 AC100-240
    Up/Down Counting Pulse Indicator, NPN input/voltage pulse input, Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor power supply (12 VDC, 80 mA), Transistor(NPN open collector: HH/H/PASS/L/LL), 5 inputs, NPN open collectornear, 100 to 240 VAC