Search by Product series

10 items found.

Product items

  • E2EC-C1R5D1 2M
    E2EC-C1R5D1 2M
    Proximity sensor, inductive, cable integrated amplifier, dia 5.4 mm, shielded, 1.5 mm, DC, 2-wire, NO, 2 m cable
  • E2EC-C1R5D1-M1TGJ 0.5M
    E2EC-C1R5D1-M1TGJ 0.5M
    Proximity sensor, inductive, cable integrated amplifier, dia 5.4 mm, shielded, 1.5 mm, DC, 2-wire, NO, M12 pigtail SmartClick connector 0.5 m
  • E2EC-C1R5D2 2M
    E2EC-C1R5D2 2M
    Proximity sensor, inductive, Dia 5.4 mm, Shielded, 1.5 mm, DC, 2-wire, NC, 2m cable
  • E2EC-C2R5C1 2M
    E2EC-C2R5C1 2M
    Proximity sensor, inductive, Dia 8 mm, Shielded, 2.5 mm, DC, 3-wire, NO, 2m cable
  • E2EC-C3D1 2M
    E2EC-C3D1 2M
    Proximity sensor, inductive, cable integrated amplifier, 8 mm diameter, 3 mm sensing range, NO, DC-2 wire, 2 m cable
  • E2EC-C3D1-M1TGJ 0.5M
    E2EC-C3D1-M1TGJ 0.5M
    Proximity sensor, inductive, cable integrated amplifier, 8 mm diameter, 3 mm sensing range, NO, DC-2 wire, M12 pigtail SmartClick connector 0.5 m
  • E2EC-CR5C1 2M
    E2EC-CR5C1 2M
    Proximity sensor, inductive, Dia 3 mm, Shielded, 0.5 mm, DC, 3-wire, NO, 2m cable
  • E2EC-CR8D1 2M
    E2EC-CR8D1 2M
    Proximity sensor, inductive, cable integrated amplifier, dia. 3 mm, shielded, 0.8 mm, DC, 2-wire, NO, 2 m cable
  • E2EC-CR8D2 2M
    E2EC-CR8D2 2M
    Proximity sensor, inductive, Dia 3 mm, Shielded, 0.8 mm, DC, 2-wire, PW, NC
  • E2EC-X4D1 2M
    E2EC-X4D1 2M
    Proximity sensor, inductive, M12, Shielded, 4 mm, DC, 2-wire, PW, NC