Search by Product series

9 items found.

Product items

  • K3HB-RNB-A AC/DC24
    K3HB-RNB-A AC/DC24
    Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC ±10%, 80 mA), 24 VAC/VDC
  • K3HB-RNB-A AC100-240
    K3HB-RNB-A AC100-240
    Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC ±10%, 80 mA), 100 to 240 VAC
  • K3HB-RNB-ABCD1 AC/DC24
    K3HB-RNB-ABCD1 AC/DC24
    Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC ±10%, 80 mA), BCD output + transistor output(NPN open collector: HH/H/PASS/L/LL), 5 inputs(M3 terminal blocks), NPN open collecto, 24 VAC/VDC
  • K3HB-RNB-CPAC11 AC/DC24
    K3HB-RNB-CPAC11 AC/DC24
    Rotary Pulse Indicator, NPN input/voltage pulse input, Relay output (PASS: SPDT) + Sensor power supply (12 VDC±10%, 80 mA), Relay contact(H/L: SPDT each), 5 inputs(M3 terminal blocks), NPN open collecto, 24 VAC/VDC
  • K3HB-RNB-CPAC11 AC100-240
    K3HB-RNB-CPAC11 AC100-240
    Rotary Pulse Indicator, NPN input/voltage pulse input, Relay output (PASS: SPDT) + Sensor power supply (12 VDC±10%, 80 mA), Relay contact(H/L: SPDT each), 5 inputs(M3 terminal blocks), NPN open collecto, 100 to 240 VAC
  • K3HB-RNB-L1AT11 AC/DC24
    K3HB-RNB-L1AT11 AC/DC24
    Rotary Pulse Indicator, NPN input/voltage pulse input, Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor power supply (12 VDC±10%, 80 mA),Transistor(NPN open collector: HH/H/PASS/L/LL), 5 inputs(M3 terminal blocks), NPN open collecto, 24 VAC/VDC
  • K3HB-RNB-L1AT11 AC100-240
    K3HB-RNB-L1AT11 AC100-240
    Rotary Pulse Indicator, NPN input/voltage pulse input, Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor power supply (12 VDC, 80 mA),Transistor(NPN open collector: HH/H/PASS/L/LL), 5 inputs, NPN open collecto, 100 to 240 VAC
  • K3HB-RNB-L2AT11 AC/DC24
    K3HB-RNB-L2AT11 AC/DC24
    Rotary Pulse Indicator, NPN input/voltage pulse input, Linear voltage output (0 to 5, 1 to 5, or 0 to 10 VDC) + Sensor power supply (12 VDC, 80 mA),Transistor(NPN open collector: HH/H/PASS/L/LL), 5 inputs, NPN open collecto, 24 VAC/VDC
  • K3HB-RNB-L2AT11 AC100-240
    K3HB-RNB-L2AT11 AC100-240
    Rotary Pulse Indicator, NPN input/voltage pulse input, Linear voltage output (0 to 5, 1 to 5, or 0 to 10 VDC) + Sensor power supply (12 VDC±10%, 80 mA),Transistor(NPN open collector: HH/H/PASS/L/LL), 5 inputs, NPN open collecto, 100 to 240 VAC