Search by Product series

30 items found. (Showing 21-30)

Product items

  • E2EQ-X7D1-M1TGJ 0.3M
    E2EQ-X7D1-M1TGJ 0.3M
    Proximity sensor, inductive, Spatter resistant coating, M18, shielded, 7 mm, DC, 2-wire DC (no polarity), NO, M12 pigtail cable
  • E2EQ-X7D112 2M
    E2EQ-X7D112 2M
    Proximity sensor, inductive, brass-nickel, Spatter-coating, M12, shielded, 7 mm, NO, 2 m cable, DC 2-wire
  • E2EQ-X7D112 5M
    E2EQ-X7D112 5M
    Proximity sensor, inductive, brass-nickel, Spatter-coating, M12, shielded, 7 mm, NO, 5 m cable, DC 2-wire
  • E2EQ-X7D112-M1TGJ 0.3M
    E2EQ-X7D112-M1TGJ 0.3M
    Proximity sensor, inductive, brass-nickel, Spatter-coating, M12, shielded, 7 mm, NO, 0.3 m pig-tail, DC 2-wire
  • E2EQ-X7D112-T 2M
    E2EQ-X7D112-T 2M
    Proximity sensor, inductive, brass-nickel, Spatter-coating, M12, shielded, 7 mm, NO, 2 m cable, DC 2-wire, no polarity
  • E2EQ-X7D212 2M
    E2EQ-X7D212 2M
    Proximity sensor, inductive, brass-nickel, Spatter-coating, M12, shielded, 7 mm, NC, 2 m cable, DC 2-wire
  • E2EQ-X7D212-M1TGJ 0.3M
    E2EQ-X7D212-M1TGJ 0.3M
    Proximity sensor, inductive, brass-nickel, Spatter-coating, M12, shielded, 7 mm, NC, 0.3 m pig-tail, DC 2-wire
  • E2EQ-X7D212-M1TGJ-T 0.3M
    E2EQ-X7D212-M1TGJ-T 0.3M
    Proximity sensor, inductive, brass-nickel, Spatter-coating, M12, shielded, 7 mm, NC, 0.3 m pig-tail, DC 2-wire, no polarity
  • E2EQ-X7D212-T 2M
    E2EQ-X7D212-T 2M
    Proximity sensor, inductive, brass-nickel, Spatter-coating, M12, shielded, 7 mm, NC, 2 m cable, DC 2-wire, no polarity
  • E2EQ-X8C118 2M
    E2EQ-X8C118 2M
    Proximity sensor, inductive, Fluororesin coating (base material: brass), M18, shielded, 8 mm, DC, 3-wire, NPN NO, 2 m cable