Search by Product series

344 items found. (Showing 111-120)

Product items

  • E2E-X20MD1-M1
    E2E-X20MD1-M1
    Proximity sensor, inductive, M30, non-shielded, 20mm, DC, 2-wire, NO, connector M12
  • E2E-X20MD1-M1GJ 0.3M
    E2E-X20MD1-M1GJ 0.3M
    Proximity sensor, inductive, M30, unshielded, 20mm, DC, 2-wire, NO, M12 pigtail connector 0.3 m
  • E2E-X20MD1L18 2M
    E2E-X20MD1L18 2M
    Proximity sensor, inductive, brass-nickel, M18, non-shielded, 20 mm, NO, 2 m cable, DC 2-wire
  • E2E-X20MD1L18 5M
    E2E-X20MD1L18 5M
    Proximity sensor, inductive, brass-nickel, M18, non-shielded, 20 mm, NO, 5 m cable, DC 2-wire
  • E2E-X20MD1L18-M1TGJ 0.3M
    E2E-X20MD1L18-M1TGJ 0.3M
    Proximity sensor, inductive, brass-nickel, M18, non-shielded, 20 mm, NO, 0.3 m pig-tail, DC 2-wire
  • E2E-X20MD2 5M
    E2E-X20MD2 5M
    Proximity sensor, inductive, M30, 20 mm, non-shielded, DC, 2-wire, NC, 5 m prewired
  • E2E-X22B1T30-M1
    E2E-X22B1T30-M1
    Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 22 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
  • E2E-X22B1T30-M1TJ 0.3M
    E2E-X22B1T30-M1TJ 0.3M
    Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 22 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
  • E2E-X23B1D30-M1
    E2E-X23B1D30-M1
    Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 23 mm, DC, 3-wire, PNP NO, IO-Link COM2, M12 connector
  • E2E-X23C130 2M
    E2E-X23C130 2M
    Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 23 mm, DC, 3-wire, NPN NO, 2 m cable