Search by Product series

344 items found. (Showing 171-180)

Product items

  • E2E-X2R5D2-N 2M
    E2E-X2R5D2-N 2M
    Proximity sensor, inductive, brass-nickel, M12, shielded, 2 mm, NC, 2 m cable, DC 2-wire
  • E2E-X30MB1DL18 2M
    E2E-X30MB1DL18 2M
    Proximity sensor, inductive, nickel-brass, long body, M18, unshielded, 30 mm, DC, 3-wire, PNP NO, IO-Link COM2, 2 m cable
  • E2E-X30MB1DL30 2M
    E2E-X30MB1DL30 2M
    Proximity sensor, inductive, nickel-brass, long body, M30, unshielded, 30 mm, DC, 3-wire, PNP NO, IO-Link COM2, 2 m cable
  • E2E-X30MC1L18 2M
    E2E-X30MC1L18 2M
    Proximity sensor, inductive, nickel-brass, long body, M18, unshielded, 30 mm, DC, 3-wire, NPN NO, 2 m cable
  • E2E-X30MC1L30 2M
    E2E-X30MC1L30 2M
    Proximity sensor, inductive, nickel-brass, long body, M30, unshielded, 30 mm, DC, 3-wire, NPN NO, 2 m cable
  • E2E-X30MC1L30-M1
    E2E-X30MC1L30-M1
    Proximity sensor, inductive, nickel-brass, long body, M30, unshielded, 30 mm, DC, 3-wire, NPN NO, M12 connector
  • E2E-X3B1D8-M1
    E2E-X3B1D8-M1
    Proximity sensor, inductive, short brass body M8, shielded, 3 mm, DC, 3-wire, PNP NO, IO-Link COM2, M12 connector 4 pins
  • E2E-X3B1D8-M1TJ 0.3M
    E2E-X3B1D8-M1TJ 0.3M
    Proximity sensor, inductive, short brass body M8, shielded, 3 mm, DC, 3-wire, PNP NO, IO-Link COM2, M12 pigtail Smartclick connector, 0.3 m
  • E2E-X3C18 2M
    E2E-X3C18 2M
    Proximity sensor, inductive, short brass body M8, shielded, 3 mm, DC, 3-wire, NPN NO, 2 m cable
  • E2E-X3D1-M1
    E2E-X3D1-M1
    Proximity sensor, inductive, M12, shielded, 3mm, DC, 2-wire, NO