Search by Product series

344 items found. (Showing 201-210)

Product items

  • E2E-X40MC2L30 2M
    E2E-X40MC2L30 2M
    Proximity sensor, inductive, nickel-brass, long body, M30, unshielded, 40 mm, DC, 3-wire, NPN NC, 2 m cable
  • E2E-X40MD1L30 2M
    E2E-X40MD1L30 2M
    Proximity sensor, inductive, brass-nickel, M30, non-shielded, 40 mm, NO, 2 m cable, DC 2-wire
  • E2E-X40MD1L30 5M
    E2E-X40MD1L30 5M
    Proximity sensor, inductive, brass-nickel, M30, non-shielded, 40 mm, NO, 5 m cable, DC 2-wire
  • E2E-X40MD1L30-M1TGJ 0.3M
    E2E-X40MD1L30-M1TGJ 0.3M
    Proximity sensor, inductive, brass-nickel, M30, non-shielded, 40 mm, NO, 0.3 m pig-tail, DC 2-wire
  • E2E-X40MD1L30-M1TGJ-T 0.3M
    E2E-X40MD1L30-M1TGJ-T 0.3M
    Proximity sensor, inductive, brass-nickel, M30, non-shielded, 40 mm, NO, 0.3 m pig-tail, DC 2-wire, no polarity
  • E2E-X40MD1L30-T 2M
    E2E-X40MD1L30-T 2M
    Proximity sensor, inductive, brass-nickel, M30, non-shielded, 40 mm, NO, 2 m cable, DC 2-wire, no polarity
  • E2E-X40MD2L30 2M
    E2E-X40MD2L30 2M
    Proximity sensor, inductive, brass-nickel, M30, non-shielded, 40 mm, NC, 2 m cable, DC 2-wire
  • E2E-X4B1D12 2M
    E2E-X4B1D12 2M
    Proximity sensor, inductive, nickel-brass, short body, M12, shielded, 4 mm, DC, 3-wire, PNP NO, IO-Link COM2, 2 m cable
  • E2E-X4B1D12 5M
    E2E-X4B1D12 5M
    Proximity sensor, inductive, nickel-brass, short body, M12, shielded, 4 mm, DC, 3-wire, PNP NO, IO-Link COM2, 5 m cable
  • E2E-X4B1D12-M1
    E2E-X4B1D12-M1
    Proximity sensor, inductive, nickel-brass, short body, M12, shielded, 4 mm, DC, 3-wire, PNP NO, IO-Link COM2, M12 connector