Search by Product series
6 items found.
Product items
-
EJ1C-EDUA-NFLK CelciuXº In-panel temperature controller end unit, connects up to 16 x basic & high function units, 24 VDC supply, 1 x RS-485 port (115kbps, CompoWay/F, MODBUS RTU), 1 x programming port, M3 screw terminals
-
EJ1C-EDUC-NFLK CelciuXº In-panel temperature controller end unit, connects up to 16 x basic & high function units, 24 VDC supply, 1 x RS-485 port (115kbps, CompoWay/F, MODBUS RTU), 1 x programming port, removable screw connector blocks
-
EJ1N-TC2A-CNB CelciuXº In-panel temperature controller basic unit, DIN rail mounting, 2 loops, thermocouple/Pt100/analog input, 2 x 4-20/0-20 mA plus 2 x 30 VDC, 0.1 A NPN outputs, heat, cool, heat/cool, M3 screw terminals
-
EJ1N-TC2A-QNHB CelciuXº In-panel temperature controller basic unit, DIN rail mounting, 2 loops, thermocouple/Pt100/analog input, 2 x 12 VDC plus 2 x 30 VDC, 0.1 A NPN outputs, heat, cool, heat/cool, heater burnout alarm, M3 screw terminals
-
EJ1N-TC4A-QQ CelciuXº In-panel temperature controller basic unit, DIN rail mounting, 4 loops, thermocouple/Pt100/analog input, 4 x 12 VDC outputs, heat, cool, heat/cool, M3 screw terminals
-
EJ1N-TC4B-QQ CelciuXº In-panel temperature controller basic unit, DIN rail mounting, 4 loops, thermocouple/Pt100/analog input, 4 x 12 VDC outputs, heat, cool, heat/cool, screwless clamp terminals