Search by Product series

48 items found. (Showing 1-10)

Product items

  • E2EW-QX10D130 5M
    E2EW-QX10D130 5M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M30, shielded, 10 mm, DC, 2-wire, NO, 5 m cable, polarity
  • E2EW-QX12B1T18 2M
    E2EW-QX12B1T18 2M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M18, shielded, 12 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
  • E2EW-QX12B1T18 5M
    E2EW-QX12B1T18 5M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M18, shielded, 12 mm, DC, 3-wire, PNP NO, IO-Link COM3, 5 m cable
  • E2EW-QX12B1T18-M1
    E2EW-QX12B1T18-M1
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M18, shielded, 12 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
  • E2EW-QX12B1T18-M1TJ 0.3M
    E2EW-QX12B1T18-M1TJ 0.3M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M18, shielded, 12 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
  • E2EW-QX12C118 5M
    E2EW-QX12C118 5M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M18, shielded, 12 mm, DC, 3-wire, NPN NO, 5 m cable
  • E2EW-QX12D130 2M
    E2EW-QX12D130 2M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M30, shielded, 12 mm, DC, 2-wire, NO, 2 m cable, polarity
  • E2EW-QX12D130 5M
    E2EW-QX12D130 5M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M30, shielded, 12 mm, DC, 2-wire, NO, 5 m cable, polarity
  • E2EW-QX12D130-M1TGJ 0.3M
    E2EW-QX12D130-M1TGJ 0.3M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M30, shielded, 12 mm, DC, 2-wire, NO, M12 pigtail Smartclick connector, 0.3 m, polarity
  • E2EW-QX20B1T30 5M
    E2EW-QX20B1T30 5M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M30, shielded, 20 mm, DC, 3-wire, PNP NO, IO-Link COM3, 5 m cable