Search by Product series

48 items found. (Showing 11-20)

Product items

  • E2EW-QX22B1T30 5M
    E2EW-QX22B1T30 5M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M30, shielded, 22 mm, DC, 3-wire, PNP NO, IO-Link COM3, 5 m cable
  • E2EW-QX22B1T30-M1TJ 0.3M
    E2EW-QX22B1T30-M1TJ 0.3M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M30, shielded, 22 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
  • E2EW-QX22C130 5M
    E2EW-QX22C130 5M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M30, shielded, 22 mm, DC, 3-wire, NPN NO, 5 m cable
  • E2EW-QX3B112-M1TJ 0.3M
    E2EW-QX3B112-M1TJ 0.3M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M12, shielded, 3 mm, DC, 3-wire, PNP NO, M12 Pre-wired Smartclick connector
  • E2EW-QX3B312-M1TJ 0.3M
    E2EW-QX3B312-M1TJ 0.3M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M12, shielded, 3 mm, DC, 3-wire, PNP NO+NC, M12 Pre-wired Smartclick connector
  • E2EW-QX3D112 2M
    E2EW-QX3D112 2M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M12, shielded, 3 mm, DC, 2-wire, NO, 2 m cable, polarity
  • E2EW-QX3D112 5M
    E2EW-QX3D112 5M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M12, shielded, 3 mm, DC, 2-wire, NO, 5 m cable, polarity
  • E2EW-QX3D112-M1TGJ 0.3M
    E2EW-QX3D112-M1TGJ 0.3M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M12, shielded, 3 mm, DC, 2-wire, polarity, NO, M12 pigtail Smartclick connector, 0.3 m
  • E2EW-QX7B118-M1TJ 0.3M
    E2EW-QX7B118-M1TJ 0.3M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M18, shielded, 7 mm, DC, 3-wire, PNP NO, M12 pigtail Smartclick connector, 0.3 m
  • E2EW-QX7B1T12 5M
    E2EW-QX7B1T12 5M
    Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M12, shielded, 7 mm, DC, 3-wire, PNP NO, IO-Link COM3, 5 m cable