Search by Product series

17 items found. (Showing 1-10)

Product items

  • E2ER-X10D1 2M
    E2ER-X10D1 2M
    Proximity sensor, inductive, M30, shielded, 10 mm, DC, 2-wire, NO, 2 m cable FEP, oil-resistant
  • E2ER-X10D1-M1TGJ 0.3M
    E2ER-X10D1-M1TGJ 0.3M
    Proximity sensor, inductive, M30, shielded, 10 mm, DC, 2-wire, NO, 5 m cable FEP, oil-resistant
  • E2ER-X2D1 2M
    E2ER-X2D1 2M
    Proximity sensor, inductive, M8, shielded, 2 mm, DC, 2-wire, NO, 2 m cable FEP, oil-resistant
  • E2ER-X2D1 5M
    E2ER-X2D1 5M
    Proximity sensor, inductive, M8, shielded, 2 mm, DC, 2-wire, NO, 5 m cable FEP, oil-resistant
  • E2ER-X2D1-M1TGJ 0.3M
    E2ER-X2D1-M1TGJ 0.3M
    Proximity sensor, inductive, M8, shielded, 2 mm, DC, 2-wire, NO, 0.3 m pigtail FEP with Junction Connector M12, oil-resistant
  • E2ER-X2D2 2M
    E2ER-X2D2 2M
    Proximity sensor, inductive, M8, shielded, 2 mm, DC, 2-wire, NC, 2 m cable FEP, oil-resistant
  • E2ER-X3D1 2M
    E2ER-X3D1 2M
    Proximity sensor, inductive, M12, shielded, 3 mm, DC, 2-wire, NO, 2 m cable FEP, oil-resistant
  • E2ER-X3D1 5M
    E2ER-X3D1 5M
    Proximity sensor, inductive, M12, shielded, 3 mm, DC, 2-wire, NO, 5 m cable FEP, oil-resistant
  • E2ER-X3D1-M1TGJ 0.3M
    E2ER-X3D1-M1TGJ 0.3M
    Proximity sensor, inductive, M12, shielded, 3 mm, DC 2-wire no polarity, NO, 0.3 m pigtail FEP with Junction Connector M12, oil-resistant
  • E2ER-X3D2-M1TGJ 0.3M
    E2ER-X3D2-M1TGJ 0.3M
    Proximity sensor, inductive, M12, shielded, 3 mm, DC 2-wire no polarity, NC, 0.3 m pigtail FEP with Junction Connector M12, oil-resistant