Search by Product series
41 items found. (Showing 1-10)
- 1
- 2
- 3
- 5
- to the next
Product items
-
E2EH-X12B1 2M Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC PNP, NO, prewired, 2 m
-
E2EH-X12B1 5M Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC PNP, NO, 5 m cable
-
E2EH-X12B1-M1 Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC PNP, NO, M12 plug-in
-
E2EH-X12C1 2M Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC NPN, NO, 2 m cable
-
E2EH-X12C1 5M Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC NPN, NO, 5 m cable
-
E2EH-X12C1-M1 Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC NPN, NO, M12 plug-in
-
E2EH-X12C2 2M Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC NPN, NC, 2 m cable
-
E2EH-X12C2-M1 Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC NPN, NC, M12 plug-in
-
E2EH-X12D1 2M Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC 2 wire, NO, prewired, 2 m
-
E2EH-X12D1-M1G Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC 2-wire, NO, M12 plug-in