Search by Product series

14 items found. (Showing 1-10)

Product items

  • E2EZ-X2D1-M1GJ 0.3M
    E2EZ-X2D1-M1GJ 0.3M
    Proximity sensor, inductive, Al swarf resistant, nickel-brass, short body, M12, shielded, 2 mm, DC, 2-wire, NC, 0.3 m cable with M12 connector
  • E2EZ-X2D1-M1TGJ 0.3M
    E2EZ-X2D1-M1TGJ 0.3M
    Proximity sensor, inductive, Al swarf resistant, nickel-brass, short body, M12, shielded, 2 mm, DC, 2-wire, NC, 0.3 m cable with M12 Smartclick connector
  • E2EZ-X2D1-N 2M
    E2EZ-X2D1-N 2M
    Proximity sensor, inductive, Al swarf resistant, nickel-brass, short body, M12, shielded, 2 mm, DC, 2-wire, NO, 2 m cable
  • E2EZ-X2D2-N 2M
    E2EZ-X2D2-N 2M
    Proximity sensor, inductive, Al swarf resistant, nickel-brass, short body, M12, shielded, 2 mm, DC, 2-wire, NC, 2 m cable
  • E2EZ-X4C1 2M
    E2EZ-X4C1 2M
    Proximity sensor, inductive, Al swarf resistant, nickel-brass, short body, M18, shielded, 4mm, DC, 3-wire, NPN-NO, 2 m cable
  • E2EZ-X4D1-M1GJ 0.3M(NEW)
    E2EZ-X4D1-M1GJ 0.3M(NEW)
    Proximity sensor, inductive, Al swarf resistant, nickel-brass, short body, M18, shielded, 4 mm, DC, 2-wire, NO, 0.3 m cable with M12 connector
  • E2EZ-X4D1-M1TGJ 0.3M
    E2EZ-X4D1-M1TGJ 0.3M
    Proximity sensor, inductive, Al swarf resistant, nickel-brass, short body, M18, shielded, 4 mm, DC, 2-wire, NO, 0.3 m cable with M12 SmartClick connector
  • E2EZ-X4D1-N 2M(NEW)
    E2EZ-X4D1-N 2M(NEW)
    Proximity sensor, inductive, Al swarf resistant, nickel-brass, short body, M18, shielded, 4 mm, DC, 2-wire, NO, 2 m cable
  • E2EZ-X4D1-N 5M(NEW)
    E2EZ-X4D1-N 5M(NEW)
    Proximity sensor, inductive, Al swarf resistant, nickel-brass, short body, M18, shielded, 4 mm, DC, 2-wire, NO, 5 m cable
  • E2EZ-X4D2-M1GJ 0.3M
    E2EZ-X4D2-M1GJ 0.3M
    Proximity sensor, inductive, Al swarf resistant, nickel-brass, short body, M18, shielded, 4 mm, DC, 2-wire, NC, 0.3 m cable with M12 connector