Search by Product series

179 items found. (Showing 21-30)

Product items

  • E2E-C04S12-WC-B1 2M
    E2E-C04S12-WC-B1 2M
    Proximity sensor, inductive, Dia 4 mm, shielded, 1.2 mm, DC, 3-wire, PNP NO, 2 m cable
  • E2E-C04S12-WC-B2 2M
    E2E-C04S12-WC-B2 2M
    Proximity sensor, inductive, Dia 4 mm, shielded, 1.2 mm, DC, 3-wire, PNP NC, 2 m cable
  • E2E-C04S12-WC-C1 2M
    E2E-C04S12-WC-C1 2M
    Proximity sensor, inductive, Dia 4mm, Shielded, 1.2mm, DC, 3-wire, PW, NPN NO
  • E2E-C04S12-WC-C2 2M
    E2E-C04S12-WC-C2 2M
    Proximity sensor, inductive, Dia 4mm, Shielded, 1.2mm, DC, 3-wire, PW, NPN NC
  • E2E-C05S01-WC-B1 2M
    E2E-C05S01-WC-B1 2M
    Proximity sensor, inductive, Dia 5.4 mm, Shielded, 1.0 mm, DC, 3-wire, PW 2M, PNP NO
  • E2E-C05S01-WC-B2 2M
    E2E-C05S01-WC-B2 2M
    Proximity sensor, inductive, Dia 5.4 mm, Shielded, 1.0 mm, DC, 3-wire, PW 2M, PNP NC
  • E2E-C05S01-WC-C1 2M
    E2E-C05S01-WC-C1 2M
    Proximity sensor, inductive, Dia 5.4 mm, Shielded, 1.0 mm, DC, 3-wire, PW 2M, NPN NO
  • E2E-C06N04-CJ-C1 0.3M
    E2E-C06N04-CJ-C1 0.3M
    Proximity sensor, inductive, Dia 6.5mm, Non-Shielded, 4mm, DC, 3-wire, Pig-Tail, NPN NO
  • E2E-C06N04-MC-B1
    E2E-C06N04-MC-B1
    Proximity sensor, inductive, Dia 6.5mm, Non-Shielded, 4mm, DC, 3-wire, M8(3P), PNP NO
  • E2E-C06N04-WC-B1 2M
    E2E-C06N04-WC-B1 2M
    Proximity sensor, inductive, Dia 6.5mm, Non-Shielded, 4mm, DC, 3-wire, PW, PNP NO