Search by Product series
25 items found. (Showing 11-20)
Product items
-
G9SX-ADA222-T15-RT DC24 Advanced unit (to be used with Basic unit), 2 x NO solid state outputs (1 A), 2 x NO off delay solid state outputs (0-15s), 2 x NO solid state auxs, logic AND output, 1 or 2 channel input, screw terminals
-
G9SX-ADA222-T150-RC DC24 Advanced unit (to be used with Basic unit), 2 x NO solid state outputs (1 A), 2 x NO off delay solid state outputs (0-150s), 2 x NO solid state auxs, logic AND output, 1 or 2 channel input, spring mounted terminals
-
G9SX-BC202-RC DC24 Basic unit, 2 x NO solid state safety outputs (1 A), 2 x NO solid state auxs, 2 logic AND outputs, 1 or 2 channel input, spring mounted terminals
-
G9SX-BC202-RT DC24 Basic unit, 2 x NO solid state safety outputs (1 A), 2 x NO solid state auxs, 2 logic AND outputs, 1 or 2 channel input, screw terminals
-
G9SX-EX041-T-RC DC24 Expansion unit (to be used with advanced unit), 4PST-NO off delay relay outputs (3 A), 1 x NO solid state output (PNP), spring mounted terminals
-
G9SX-EX041-T-RT DC24 Expansion unit (to be used with advanced unit), 4PST-NO off delay relay outputs (3 A), 1 x NO solid state output (PNP), screw terminals
-
G9SX-EX401-RC DC24 Expansion unit (to be used with advanced unit), 4PST-NO relay outputs (3 A), 1 x NO solid state output (PNP), spring mounted terminals
-
G9SX-EX401-RT DC24 Expansion unit (to be used with advanced unit), 4PST-NO relay outputs (3 A), 1 x NO solid state output (PNP), screw terminals
-
G9SX-GS226-T15-RC DC24 Safety guard switching unit with two operation modes, spring-cage terminals
-
G9SX-GS226-T15-RT DC24 Safety guard switching unit with two operation modes, screw terminals