Search by Product series

12 items found. (Showing 1-10)

Product items

  • G3F-202SN-VD AC100/110
    G3F-202SN-VD AC100/110
    Solid-state relay, plug-in, zero crossing, 1-pole, 2 A, 100-110 VAC
  • G3F-202SN-VD AC200/220
    G3F-202SN-VD AC200/220
    Solid-state relay, plug-in, zero crossing, 1-pole, 2 A, 200-220 VAC
  • G3F-203S-VD DC4-24
    G3F-203S-VD DC4-24
    Solid State Relay, Photocoupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 4 to 24 VDC, Zero cross function
  • G3F-203SLN-VD DC12
    G3F-203SLN-VD DC12
    Solid State Relay, Phototriac coupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 12 VDC, with operating indicator
  • G3F-203SLN-VD DC24
    G3F-203SLN-VD DC24
    Solid State Relay, Phototriac coupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 24 VDC, with operating indicator
  • G3F-203SN-VD DC5-24
    G3F-203SN-VD DC5-24
    Solid State Relay, Photocoupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 5 to 24 VDC, Zero cross function, with operating indicator
  • G3FD-102S-VD DC4-24
    G3FD-102S-VD DC4-24
    Solid state relay, 100VDC, 2A, plug-in
  • G3FD-102SN-VD AC200/220
    G3FD-102SN-VD AC200/220
    Solid state relay, 100VDC, 2A, plug-in, LED indicator, 200-220 VAC input
  • G3FD-102SN-VD DC5-24
    G3FD-102SN-VD DC5-24
    Solid state relay, 100VDC, 2A, plug-in, LED indicator, 5-24 VDC input
  • G3FD-X03S-VD DC4-24
    G3FD-X03S-VD DC4-24
    Solid State Relay, Photocoupler, Applied output load: 3 A at 4 to 48 VDC, Rated input voltage: 4 to 24 VDC