Search by Product series
7 items found.
Product items
-
CS1W-AD041-V1 Analog input unit, 4 x inputs 1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V, 4 to 20 mA, resolution 1:4000 / 8000
-
CS1W-AD081-V1 Analog input unit, 8 x inputs 1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V, 4 to 20 mA, resolution 1:4000 / 8000
-
CS1W-AD161 Analog input unit, 16 x inputs 1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V, 4 to 20 mA, resolution 1:4000 / 8000
-
CS1W-DA041 Analog output unit, 4 x outputs 4 to 20 mA, 1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V, resolution 12 bit, screw terminals
-
CS1W-DA08C Analog output unit, 8 x outputs 4 to 20 mA, resolution 12 bit, screw terminals
-
CS1W-DA08V Analog output unit, 8 x outputs 1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V, resolution 12 bit, screw terminals
-
CS1W-MAD44 Analog I/O unit, 4 x inputs 4 to 20 mA, 1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V, 4 x outputs 1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to +10 V, resolution 12 bit, screw terminals