Search by Product series

51 items found. (Showing 41-50)

Product items

  • E52-P20C-N D=8
    E52-P20C-N D=8
    Temp. Sensor, Enclosed terminals, Pt100 class B, -200-450deg.,dia. 3.2mm, 200mm,SUS 304
  • E52-P20C-N-6 D=6.4 L2=150
    E52-P20C-N-6 D=6.4 L2=150
    Temp. Sensor, Enclosed terminals, Pt100 class B, -20-85deg.,dia. 6.4mm, 150mm, ASTM316L
  • E52-P2GSY 2M
    E52-P2GSY 2M
    Temperature sensor, ProPlus, surface measurement, Pt100, class B, (28x14)mm, SUS304, -50 to 250 deg., cable shoes
  • E52-P35C-N D=6.4
    E52-P35C-N D=6.4
    Temperature Sensor for generalpurpose, platinum resistance thermometer Pt100, 0-900 deg., ASTM316L, dia. 6.4 mm
  • E52-P6DY 1M
    E52-P6DY 1M
    Temp. sensor,Smooth tube with R1/8 mounting, Pt100 class B, -50-250 deg.,dia. 4mm, 65mm,SUS 304, pre-wired, open cable ends, 1m
  • E52-P6DY 2M
    E52-P6DY 2M
    Temp. sensor,Smooth tube with R1/8 mounting, Pt100 class B, -50-250 deg.,dia. 4mm, 65mm,SUS 304, pre-wired, open cable ends, 2m
  • E52-P6DY 4M
    E52-P6DY 4M
    Temperature Sensor for low-cost, platinum resistance thermometer Pt100 with flange, -50-250 deg., SUS304, dia. 4 mm, 4 m cable length
  • E52-THE-E5L 100-200 0.5M
    E52-THE-E5L 100-200 0.5M
    Temp. sensor, Thermistor, 100-200 deg.,dia. 5.5, 30mm, 0.5m
  • E52-THE5A 0-100゚C 1M
    E52-THE5A 0-100゚C 1M
    Thermocouple probe
  • E52-THE6D 0-100゚C 1M
    E52-THE6D 0-100゚C 1M
    Temp. sensor,Smooth tube with R1/8 mounting , Thermistor, 0-100 deg.,dia. 4, 65mm, SUS 304, pre-wired, heat resistive temperature cable, open cable ends, 1m