Search by Product series
38 items found. (Showing 1-10)
- 1
- 2
- 3
- 4
- to the next
- 1
- 2
- 3
- 4
- to the next
Product items
-
G3PE-215B-2 DC12-24 Solid-State relay, 2-pole, screw mounting, 15A, 264VAC max
-
G3PE-215B-2N DC12-24 Solid-State relay, 2-pole, DIN-track mounting, 15A, 264 VAC max
-
G3PE-215B-3 DC12-24 Solid-State relay, 3-pole, screw mounting, 15A, 264VAC max
-
G3PE-215B-3H DC12-24 Solid-State relay, 3-pole 15A, 264VAC max
-
G3PE-215B-3N DC12-24 Solid-State relay, 3-pole, DIN-track mounting, 15 A, 264 VAC max
-
G3PE-225B DC12-24 Solid State Relay, with Heatsink, Single-phase, with zero cross function, 15 A, 100 to 240 VAC
-
G3PE-225B-2 DC12-24 Solid-State relay, 2-pole, screw mounting, 25A, 264VAC max
-
G3PE-225B-2N DC12-24 Solid-State relay, 2-pole, DIN-track mounting, 25A, 264VAC max
-
G3PE-225B-3 DC12-24 Solid-State relay, 3-pole, screw mounting, 25A, 264VAC max
-
G3PE-225B-3N DC12-24 Solid-State relay, 3-pole, DIN-track mounting, 25A, 264 VAC max