Search by Product series

38 items found. (Showing 21-30)

Product items

  • G3PE-515B DC12-24
    G3PE-515B DC12-24
    Solid state relay, 1-pole, DIN-track mounting, 15 A, 528 VAC max
  • G3PE-515B-3 DC12-24
    G3PE-515B-3 DC12-24
    Solid-State relay, 3-pole, screw mounting, 15A, 528VAC max
  • G3PE-515B-3H DC12-24
    G3PE-515B-3H DC12-24
    Solid-State relay, 3-pole 15A, 264VAC max
  • G3PE-515B-3N DC12-24
    G3PE-515B-3N DC12-24
    Solid state relay, 3-pole, DIN-track mounting, 15 A, 528 VAC max
  • G3PE-525B DC12-24
    G3PE-525B DC12-24
    Solid state relay, 1-pole, DIN-track mounting, 25 A, 528 VAC max
  • G3PE-525B-2N DC12-24
    G3PE-525B-2N DC12-24
    Solid state relay, 2-pole, DIN-track mounting, 25A, 528VAC max
  • G3PE-525B-3 DC12-24
    G3PE-525B-3 DC12-24
    Solid-State relay, 3-pole, screw mounting, 25A, 528VAC max
  • G3PE-525B-3N DC12-24
    G3PE-525B-3N DC12-24
    Solid state relay, 3-pole, DIN-track mounting, 25 A, 528 VAC max
  • G3PE-535B DC12-24
    G3PE-535B DC12-24
    Solid state relay, 1-pole, DIN-track mounting, 35 A, 528 VAC max
  • G3PE-535B-2N DC12-24
    G3PE-535B-2N DC12-24
    Solid state relay, 2-pole, DIN-track mounting, 35A, 528VAC max