Search by Product series

7 items found.

Product items

  • G3R-IAZR1SN-UTU AC100-240
    G3R-IAZR1SN-UTU AC100-240
    Solid state relay
  • G3R-IDZR1SN-UTU DC12-24
    G3R-IDZR1SN-UTU DC12-24
    Solid state relay (input), plug-in, 0.1-100 mA (4-32 VDC), high-speed (1 kHz), 12-24 VDC
  • G3R-IDZR1SN-UTU DC5
    G3R-IDZR1SN-UTU DC5
    SSR (input), plug-in, 0.1-100 mA (4-32 VDC), high-speed (1 kHz), 5 VDC
  • G3R-OA202SLN-UTU DC5-24
    G3R-OA202SLN-UTU DC5-24
    Solid state relay, plug-in, 5-pin, 1-pole, 2 A, 75-264 VAC
  • G3R-OA202SZN-UTU DC5-24
    G3R-OA202SZN-UTU DC5-24
    Solid state relay, plug-in, 5-pin, 1-pole, 2 A, 75-264 VAC
  • G3R-OD201SN-UTU DC5-24
    G3R-OD201SN-UTU DC5-24
    Solid state relay, plug-in, 5-pin, 1-pole, 1.5A, 48-200VDC
  • G3R-ODX02SN-UTU DC5-24
    G3R-ODX02SN-UTU DC5-24
    Solid state relay, plug-in, 5-pin, 1-pole, 2 A, 4-60 VDC