Search by Product series
111 items found. (Showing 61-70)
Product items
-
NX-OD5121-1 16 Digital Outputs, Standard speed, NPN 24 VDC, 0.5 A/point, 5 A/NX Unit, screw connector, 30 mm wide
-
NX-OD5121-5 16 Digital Outputs, Standard speed, NPN 24 VDC, 0.5 A/point, 4 A/NX Unit, MIL20 connector (not included), 30 mm wide
-
NX-OD5256-5 16 Digital Outputs, Standard speed, PNP 24 VDC, 0.5 A/point, 4 A/NX Unit, MIL20 connector (not included), 30 mm wide
-
NX-OD6121-6 32 Digital Outputs, Standard speed, NPN 24 VDC, 0.5 A/point, 4 A/NX Unit, FCN40 connector (not included), 30 mm wide
-
NX-OD6256-5 32 Digital Outputs, Standard speed, PNP 24 VDC, 0.5 A/point, 4 A/NX Unit, MIL40 connector (not included), 30 mm wide
-
NX-PA9001 Sysmac NX power supply unit, 100 to 240 VAC, 90 W, "RUN" output relay
-
NX-PG0112 1 x Pulse Output, Forward/reverse direction pulses or Pulse + direction signal, NPN, screwless push-in connector, 12 mm wide
-
NX-PG0232-5 2 x Line Driver Pulse Output, NPN, 4 Mpps, 1 x MIL connector, 12 mm wide
-
NX-PG0242-5 2 x Line Driver Pulse Output, PNP, 4 Mpps, 1 x MIL connector, 12 mm wide
-
NX-PG0332-5 4 x Line Driver Pulse Output, NPN, 4 Mpps, 2 x MIL connectors, 24 mm wide