Search by Product series
2 items found.
Product items
-
3G3RX2-A4370 Inverter RX2, 400 V, VLD: 93 A / 45 kW, LD: 85 A / 45 kW, ND: 75 A / 37 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
-
3G3RX2-A4450 Inverter RX2, 400 V, VLD: 116 A / 55 kW, LD: 105 A / 55 kW, ND: 91 A / 45 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.