Effective as of our production in April, 2020.
Model F3SG-SR series
< Refer to the " Details of applicable model " . >
F39-LSGF NEW
The optional bracket (F39-LSGF) is sold separately
The bundled metal fittings are not included in the package from the customer's request, but are changed so that they can be selected by the customer.
| Before the change | After the change |
|---|---|
Standard metal fittings (for intermediate metal fittings) are included. |
Standard metal fittings (for intermediate metal fittings) will be removed. |
Product SpecificationsInstruction Sheet, Quick Installation Manual, Troubleshooting Guide Sticker, Warning Zone Label, End Cap (for switching Scan Code Selection function), Side-Mount Bracket (Intermediate Bracket) (F39-LSGF) * * The quantity varies depending on the protective height. Protective height of 0160 to 1440: 2 sets (total 4 pcs), 1520 to 2480: 3 sets (total 6 pcs) |
Product SpecificationsInstruction Sheet, Quick Installation Manual, Troubleshooting Guide Sticker, Warning Zone Label, End Cap (for switching Scan Code Selection function) |
Quick Installation Manual
|
Quick Installation Manual
|
CatalogSafety Precautions, Quick Installation Manual, Standard Fixed Bracket *, Troubleshooting Guide Sticker, Warning Zone Label * The quantity of Standard Fixed Brackets included varies depending on the protective height.
|
CatalogSafety Precautions, Quick Installation Manual, Troubleshooting Guide Sticker, Warning Zone Label |
External dimensions (length) of products in the state of packing
|
External dimensions (length) of products in the state of packing
|
| Models | |
|---|---|
| Advanced | |
| Type 4 | Type 2 |
| F3SG-4SRA0160-14 | -- |
| F3SG-4SRA0200-14-F | -- |
| F3SG-4SRA0240-14 | -- |
| F3SG-4SRA0280-14-F | -- |
| F3SG-4SRA0320-14 | -- |
| F3SG-4SRA0360-14-F | -- |
| F3SG-4SRA0400-14 | -- |
| F3SG-4SRA0440-14-F | -- |
| F3SG-4SRA0480-14 | -- |
| F3SG-4SRA0520-14-F | -- |
| F3SG-4SRA0560-14 | -- |
| F3SG-4SRA0600-14-F | -- |
| F3SG-4SRA0640-14 | -- |
| F3SG-4SRA0680-14-F | -- |
| F3SG-4SRA0720-14-F | -- |
| F3SG-4SRA0760-14-F | -- |
| F3SG-4SRA0800-14 | -- |
| F3SG-4SRA0840-14-F | -- |
| F3SG-4SRA0880-14-F | -- |
| F3SG-4SRA0920-14-F | -- |
| F3SG-4SRA0960-14-F | -- |
| F3SG-4SRA1000-14 | -- |
| F3SG-4SRA1200-14 | -- |
| F3SG-4SRA1400-14 | -- |
| F3SG-4SRA1600-14 | -- |
| F3SG-4SRA1800-14 | -- |
| F3SG-4SRA2000-14 | -- |
| F3SG-4SRA0160-25 | -- |
| F3SG-4SRA0200-25-F | -- |
| F3SG-4SRA0240-25 | -- |
| F3SG-4SRA0280-25-F | -- |
| F3SG-4SRA0320-25 | -- |
| F3SG-4SRA0360-25-F | -- |
| F3SG-4SRA0400-25 | -- |
| F3SG-4SRA0440-25-F | -- |
| F3SG-4SRA0480-25 | -- |
| F3SG-4SRA0520-25-F | -- |
| F3SG-4SRA0560-25 | -- |
| F3SG-4SRA0600-25-F | -- |
| F3SG-4SRA0640-25 | -- |
| F3SG-4SRA0680-25-F | -- |
| F3SG-4SRA0720-25 | -- |
| F3SG-4SRA0760-25-F | -- |
| F3SG-4SRA0800-25 | -- |
| F3SG-4SRA0840-25-F | -- |
| F3SG-4SRA0880-25 | -- |
| F3SG-4SRA0920-25-F | -- |
| F3SG-4SRA0960-25 | -- |
| F3SG-4SRA1000-25-F | -- |
| F3SG-4SRA1040-25 | -- |
| F3SG-4SRA1120-25 | -- |
| F3SG-4SRA1200-25 | -- |
| F3SG-4SRA1280-25 | -- |
| F3SG-4SRA1360-25 | -- |
| F3SG-4SRA1440-25 | -- |
| F3SG-4SRA1520-25 | -- |
| F3SG-4SRA1600-25 | -- |
| F3SG-4SRA1680-25 | -- |
| F3SG-4SRA1760-25 | -- |
| F3SG-4SRA1840-25 | -- |
| F3SG-4SRA1920-25 | -- |
| F3SG-4SRA2080-25 | -- |
| F3SG-4SRA2280-25 | -- |
| F3SG-4SRA2480-25 | -- |
| F3SG-4SRA0240-45 | -- |
| F3SG-4SRA0400-45 | -- |
| F3SG-4SRA0560-45 | -- |
| F3SG-4SRA0720-45 | -- |
| F3SG-4SRA0880-45 | -- |
| F3SG-4SRA1200-45 | -- |
| F3SG-4SRA1520-45 | -- |
| F3SG-4SRA0280-85 | -- |
| F3SG-4SRA0440-85 | -- |
| F3SG-4SRA0600-85 | -- |
| F3SG-4SRA0760-85 | -- |
| F3SG-4SRA0920-85 | -- |
| Models | |
|---|---|
| Standard | |
| Type 4 | Type 2 |
| F3SG-4SRB0160-14 | F3SG-2SRB0160-14 |
| F3SG-4SRB0200-14-F | -- |
| F3SG-4SRB0240-14 | F3SG-2SRB0240-14 |
| F3SG-4SRB0280-14-F | -- |
| F3SG-4SRB0320-14 | F3SG-2SRB0320-14 |
| F3SG-4SRB0360-14-F | -- |
| F3SG-4SRB0400-14 | F3SG-2SRB0400-14 |
| F3SG-4SRB0440-14-F | -- |
| F3SG-4SRB0480-14 | F3SG-2SRB0480-14 |
| F3SG-4SRB0520-14-F | -- |
| F3SG-4SRB0560-14 | F3SG-2SRB0560-14 |
| F3SG-4SRB0600-14-F | -- |
| F3SG-4SRB0640-14 | F3SG-2SRB0640-14 |
| F3SG-4SRB0680-14-F | -- |
| F3SG-4SRB0720-14-F | -- |
| F3SG-4SRB0760-14-F | -- |
| F3SG-4SRB0800-14 | F3SG-2SRB0800-14 |
| F3SG-4SRB0840-14-F | -- |
| F3SG-4SRB0880-14-F | -- |
| F3SG-4SRB0920-14-F | -- |
| F3SG-4SRB0960-14-F | -- |
| F3SG-4SRB1000-14 | F3SG-2SRB1000-14 |
| F3SG-4SRB1200-14 | F3SG-2SRB1200-14 |
| F3SG-4SRB1400-14 | F3SG-2SRB1400-14 |
| F3SG-4SRB1600-14 | F3SG-2SRB1600-14 |
| F3SG-4SRB1800-14 | F3SG-2SRB1800-14 |
| F3SG-4SRB2000-14 | F3SG-2SRB2000-14 |
| F3SG-4SRB0160-25 | F3SG-2SRB0160-25 |
| F3SG-4SRB0200-25-F | -- |
| F3SG-4SRB0240-25 | F3SG-2SRB0240-25 |
| F3SG-4SRB0280-25-F | -- |
| F3SG-4SRB0320-25 | F3SG-2SRB0320-25 |
| F3SG-4SRB0360-25-F | -- |
| F3SG-4SRB0400-25 | F3SG-2SRB0400-25 |
| F3SG-4SRB0440-25-F | -- |
| F3SG-4SRB0480-25 | F3SG-2SRB0480-25 |
| F3SG-4SRB0520-25-F | -- |
| F3SG-4SRB0560-25 | F3SG-2SRB0560-25 |
| F3SG-4SRB0600-25-F | -- |
| F3SG-4SRB0640-25 | F3SG-2SRB0640-25 |
| F3SG-4SRB0680-25-F | -- |
| F3SG-4SRB0720-25 | F3SG-2SRB0720-25 |
| F3SG-4SRB0760-25-F | -- |
| F3SG-4SRB0800-25 | F3SG-2SRB0800-25 |
| F3SG-4SRB0840-25-F | -- |
| F3SG-4SRB0880-25 | F3SG-2SRB0880-25 |
| F3SG-4SRB0920-25-F | -- |
| F3SG-4SRB0960-25 | F3SG-2SRB0960-25 |
| F3SG-4SRB1000-25-F | -- |
| F3SG-4SRB1040-25 | F3SG-2SRB1040-25 |
| F3SG-4SRB1120-25 | F3SG-2SRB1120-25 |
| F3SG-4SRB1200-25 | F3SG-2SRB1200-25 |
| F3SG-4SRB1280-25 | F3SG-2SRB1280-25 |
| F3SG-4SRB1360-25 | F3SG-2SRB1360-25 |
| F3SG-4SRB1440-25 | F3SG-2SRB1440-25 |
| F3SG-4SRB1520-25 | F3SG-2SRB1520-25 |
| F3SG-4SRB1600-25 | F3SG-2SRB1600-25 |
| F3SG-4SRB1680-25 | F3SG-2SRB1680-25 |
| F3SG-4SRB1760-25 | F3SG-2SRB1760-25 |
| F3SG-4SRB1840-25 | F3SG-2SRB1840-25 |
| F3SG-4SRB1920-25 | F3SG-2SRB1920-25 |
| F3SG-4SRB2080-25 | F3SG-2SRB2080-25 |
| F3SG-4SRB2280-25 | F3SG-2SRB2280-25 |
| F3SG-4SRB2480-25 | F3SG-2SRB2480-25 |
| F3SG-4SRB0240-45 | F3SG-2SRB0240-45 |
| F3SG-4SRB0400-45 | F3SG-2SRB0400-45 |
| F3SG-4SRB0560-45 | F3SG-2SRB0560-45 |
| F3SG-4SRB0720-45 | F3SG-2SRB0720-45 |
| F3SG-4SRB0880-45 | F3SG-2SRB0880-45 |
| F3SG-4SRB1200-45 | F3SG-2SRB1200-45 |
| F3SG-4SRB1520-45 | F3SG-2SRB1520-45 |
| F3SG-4SRB0280-85 | F3SG-2SRB0280-85 |
| F3SG-4SRB0440-85 | F3SG-2SRB0440-85 |
| F3SG-4SRB0600-85 | F3SG-2SRB0600-85 |
| F3SG-4SRB0760-85 | F3SG-2SRB0760-85 |
| F3SG-4SRB0920-85 | F3SG-2SRB0920-85 |